MULTI ANGLE LOCKING HINGEHG-MA95A
4 / 4 total results
Filter items
- Easily adjusts the flap angle by toggling the lever.
Lock allows the hinge to be held in position from 0° to 180° in 10° increments.
The flap is temporarily unlocked while the lever is pushed.
The flap stays unlocked when the lever is lifted.
Both hinge types can be used together. - Application
- —Medical equipment, analytical instruments, semiconductor equipment.
- Recommended Screw
- —M5 screw
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-MA95A-R | 170-043-818 | |||
HG-MA95A-L | 170-043-819 | |||
HG-MA95AF-R | 170-043-822 | |||
HG-MA95AF-L | 170-043-823 |
CAD download
Body
Item Name |
---|
HG-MA95A-R |
HG-MA95A-L |
HG-MA95AF-R |
HG-MA95AF-L |
Catalogue
Manuals
Instruction Manual | 1260_2_hgma95.pdf |
---|
Note
—Be sure to read the "Cautions".
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
Loading