- HG-MH
TABLETOP PIANO HINGEHG-MH
9 / 9 total results
- Double pivot hinge allows 180° opening.
400mm, 800mm, 1100mm length available.
Can be cut easily. In case of cutting the hinge, attention should be paid to prevent the shaft from coming off.
Spec Table
Body
CAD download
Body
Item Name |
---|
HG-MH400S |
HG-MH400BR |
HG-MH400BL |
HG-MH800S |
HG-MH800BR |
HG-MH800BL |
HG-MH1100S |
HG-MH1100BR |
HG-MH1100BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-MH400S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-587 |
HG-MH400BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-588 |
HG-MH400BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-589 |
HG-MH800S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-590 |
HG-MH800BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-591 |
HG-MH800BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-592 |
HG-MH1100S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-593 |
HG-MH1100BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-594 |
HG-MH1100BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-012-595 |
Catalogue
Note
—No stopper mechanism.
—Do not bear the door weight by hinge alone.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Material
-
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Load Capacity N/2pcs
-
Load Capacity N/1pc
-
RoHS 2
-
-
CAD
-
