HG-PA230, HG-PA231

LIFT-ASSIST HINGEHG-PA230, HG-PA231

6 / 6 total results

Filter items
  • LIFT-ASSIST HINGE
  • Inside Mount
  • HG-PA230, HG-PA231

  • Power Assist
  • Soft Close
The torque peaks at 20 degrees or 35 degrees depending on the lid shape.
Easy to lift heavy top-opening lid with spring tension (lift assist function).
Smooth and soft-closing movement at the end, preventing lid from slamming shut.
Torque is adjustable by turning the adjustment screw (+/-5%).
Able to limit the 140 degrees opening angle to 55 degreesor 80 degreeswith use of the included stopper plate.
Opening angle can also be restricted between 15 degreesand 90 degrees(made to order).

Case Studies

HG-PA230, HG-PA231 Space-efficient lift-assist hinges
Replacing gas springs with a compact lift-assist hinge saves space and eliminates the concern over gas leakage.

Videos

Portfolio

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-PA230-15 170-025-671
HG-PA230-20 170-025-672
HG-PA230-25 170-025-673
HG-PA231-15 170-029-744
HG-PA231-20 170-029-745
HG-PA231-25 170-029-746
Image Item Name Purchase Item Code Quotation RoHS Spec Torque N.m Torque kgf.cm Tolerance N.m Tolerance kgf.cm EAN Weight (g)

HG-PA230-15

170-025-671

Peak Torque 20° opening

15

153

(±10%)

(±10%)

4510932084765

1296

HG-PA230-20

170-025-672

Peak Torque 20° opening

20

204

(±10%)

(±10%)

4510932084772

1296

HG-PA230-25

170-025-673

Peak Torque 20° opening

25

255

(±10%)

(±10%)

4510932084789

1296

HG-PA231-15

170-029-744

Peak Torque 35°

15

153

(±10%)

(±10%)

4510932169080

1296

HG-PA231-20

170-029-745

Peak Torque 35°

20

204

(±10%)

(±10%)

4510932169097

1296

HG-PA231-25

170-029-746

Peak Torque 35°

25

255

(±10%)

(±10%)

4510932169103

1296

Slide to See More


CAD download

Body

Item Name
HG-PA230-15
HG-PA230-20
HG-PA230-25
HG-PA231-15
HG-PA231-20
HG-PA231-25
Item Name 2D 3D Others RoHS Item Code
HG-PA230-15 DXF DWG SAT IGES X_T STEP 3DPDF

170-025-671

HG-PA230-20 DXF DWG SAT IGES X_T STEP 3DPDF

170-025-672

HG-PA230-25 DXF DWG SAT IGES X_T STEP 3DPDF

170-025-673

HG-PA231-15 DXF DWG SAT IGES X_T STEP 3DPDF

170-029-744

HG-PA231-20 DXF DWG SAT IGES X_T STEP 3DPDF

170-029-745

HG-PA231-25 DXF DWG SAT IGES X_T STEP 3DPDF

170-029-746

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Manuals

Installation Manual_HG-PA230 (English) 0980_1_hgpa230_e.pdf
Installation Manual (English) 1002_1_hgpa231_e.pdf

Note

—Be sure to read the "Cautions".

—For HG-PA230 and HG-PA231, centre-of-gravity positions of the applicable doors are different. Please refer to How to Select for model selection.

—When not installing the angle-regulating fitting, ensure that a separate stopper (not included) is installed on the cabinet to prevent the door from opening or closing beyond the operating angle.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • LIFT-ASSIST HINGES The HG-PA Series

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More