HG-RCT12-C

RATCHET HINGE WITH FRICTIONHG-RCT12-C

1 / 1 total results

Filter items
  • RATCHET HINGE WITH FRICTION
  • HG-RCT12-C
Ratchet mechanism holds at angles in 5 degree increments from closed to opened position.
Lift up to the fully open position to release the ratchet mechanism.
The friction (resistance) function works even when released for safe operation.
Application
—For angle adjustment of folding table, touch panel, keyboard, etc.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-RCT12-C 170-036-333
Image Item Name Purchase Item Code Quotation RoHS Allowable Moment N.m/1 Set Allowable Moment kgf.cm/1 Set Hinge Type Holding Angles EAN Weight (g)

HG-RCT12-C

170-036-333

40

408

Special Type

5° increments/18 locations/90°

4510932174039

350

Slide to See More


CAD download

Body

Item Name
HG-RCT12-C
Item Name 2D 3D Others RoHS Item Code
HG-RCT12-C DXF DWG SAT IGES X_T STEP 3DPDF

170-036-333

Slide to See More

Catalogue

Note

— Use in pairs.

— Ensure the cabinet has enough rigidity. Otherwise, the ratchet mechanism may not function.

— When the mounting width of hinge is more than 400mm, the ratchet mechanisms may not work simultaneously on the left and right.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-RCT12-C Ratchet Hinge With friction function

×
Filter
Filter items
Search Clear All ×
Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More