HG-STN

STAINLESS STEEL LIFT-OFF HINGEHG-STN

6 / 6 total results

Filter items
  • STAINLESS STEEL LIFT-OFF HINGE
  • With Stud Bolts
  • HG-STN

— Easy-to-clean design:
- Smoothy polished mirror surface.
- Gently sloped sides.
- Rounded edge and corners.
— Food-grade grease is used on the shaft. (NSF H1 registered)
— Has built-in stud bolts for easy assembly.
Specification
Passed 20,000 open and close cycle tests in the conditions below:
- HG-STN-40: H800 x W600 mm / 7 kg
- HG-STN-60: H800 x W600 mm / 15 kg
- HG-STN-75: H1500 x W700 mm / 30 kg
Application
Cover of food processing machines

Drawings / Illustrations

  • Right-handed type shown. (R/L types are symmetrical.)
  • [Cut Out Dimensions]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-STN-40R 170-048-991
HG-STN-40L 170-048-992
HG-STN-60R 170-048-993
HG-STN-60L 170-048-994
HG-STN-75R 170-048-995
HG-STN-75L 170-048-996
Image Item Name Purchase Item Code Quotation RoHS Handed Load Capacity N/2pcs Load Capacity kgf/2pcs L1 L2 W P1 P2 T1 T2 T3 T4 D d Main Material L Body Type A B C EAN

HG-STN-40R

170-048-991

Right

88

9

40

14

36

25

25

5

9.5

11

5.5

3.6

M5

Stainless Steel

40

Lift-off Hinge

25

25

6

4510932216142

HG-STN-40L

170-048-992

Left

88

9

40

14

36

25

25

5

9.5

11

5.5

3.6

M5

Stainless Steel

40

Lift-off Hinge

25

25

6

4510932216159

HG-STN-60R

170-048-993

Right

196

20

60

23

46

30

40

6

12.5

13

7

5.6

M6

Stainless Steel

60

Lift-off Hinge

30

40

7

4510932216166

HG-STN-60L

170-048-994

Left

196

20

60

23

46

30

40

6

12.5

13

7

5.6

M6

Stainless Steel

60

Lift-off Hinge

30

40

7

4510932216173

HG-STN-75R

170-048-995

Right

284

29

75

28.5

66

45

45

8

16.5

18

9

7.6

M8

Stainless Steel

75

Lift-off Hinge

45

45

9

4510932216180

HG-STN-75L

170-048-996

Left

284

29

75

28.5

66

45

45

8

16.5

18

9

7.6

M8

Stainless Steel

75

Lift-off Hinge

45

45

9

4510932216197

Slide to See More


CAD download

Body

Item Name
HG-STN-40R
HG-STN-40L
HG-STN-60R
HG-STN-60L
HG-STN-75R
HG-STN-75L
Item Name 2D 3D Others RoHS Item Code
HG-STN-40R DXF DWG SAT IGES X_T STEP 3DPDF

170-048-991

HG-STN-40L DXF DWG SAT IGES X_T STEP 3DPDF

170-048-992

HG-STN-60R DXF DWG SAT IGES X_T STEP 3DPDF

170-048-993

HG-STN-60L DXF DWG SAT IGES X_T STEP 3DPDF

170-048-994

HG-STN-75R DXF DWG SAT IGES X_T STEP 3DPDF

170-048-995

HG-STN-75L DXF DWG SAT IGES X_T STEP 3DPDF

170-048-996

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)

Note

— For calculation conditions, please refer to the “Concept of Load-bearing”.
— If grease is washed off by cleaning, please apply more grease. NSF H1 and NLGI No.2 grade grease is recommended.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More