- Industrial Component Hardware
- HINGES
- TORQUE HINGES
- HG-T30S15
TORQUE HINGEHG-T30S15
1 / 1 total results
Filter items
- Passed 20,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Dual Axis: Can hold at any angle in tilt & swivel.
Swivels 360 degrees.
Surface mount base provides easy installation on cabinets.
Provides torque stability in both directions. - Specification
- —Operating temperature: 0°C~40°C
- Application
- —Self-checkout machine and small monitor, etc.
Videos
In Use
Images
Related Information
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—Tilt angle and swivel angle may decrease depending on the size, shape and installation method of the monitor used.
—Do not use in water splash environment.
Category
- Industrial Component Hardware
- HINGES
- TORQUE HINGES
- HG-T30S15
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Hinge Type
-
-
Length L
-
- -
-
Width W
-
- -
-
Main Material
-
-
Main Finish
-
-
RoHS 2
-
-
CAD
-
