HG-T70S30

TORQUE HINGEHG-T70S30

1 / 1 total results

Filter items

friction hinge, Positioning hinges, position controle

  • TORQUE HINGE
  • Dual Axis / Swivel and Tilt
  • HG-T70S30

  • Passed 20,000 open/close private cycle test
  • Free Stop

friction hinge, Positioning hinges, position controle

Dual Axis: Can hold at any angle in tilt & swivel.
Swivels 360 degrees.
Able to limit swivel angle and tilt angle.
Provides torque stability in both directions.
Specification
—Operating temperature: 0°C~40°C
Application
—LCD, monitoring camera, etc.

Videos

Portfolio

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-T70S30 170-012-419
Image Item Name Purchase Item Code Quotation RoHS Torque N.m(tilt) Torque kgf.cm(tilt) Torque N.m(swivel) Torque kgf.cm(swivel) Main Material Main Finish Mid-section Hole Diameter Hinge Type Tolerance N.m(tilt) Tolerance kgf.cm(tilt) Tolerance N.m(swivel) Tolerance kgf.cm(swivel) EAN Box Carton Weight (g)

HG-T70S30

170-012-419

7.0

71.4

3.0

30.6

Stainless Steel (SUS430)

Barrel Polished

12

Dual-axis

(±20%)

(±20%)

(±20%)

(±20%)

4510932004145

5

40

229

Slide to See More


CAD download

Body

Item Name
HG-T70S30
Item Name 2D 3D Others RoHS Item Code
HG-T70S30 DXF DWG SAT IGES X_T STEP 3DPDF

170-012-419

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".

—Tilt angle and swivel angle may decrease depending on the size, shape and installation method of the monitor used.

—Do not use in water splash environment.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-T70S30 - Dual axis torque hinge

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More