HG-TQJ100

ADJUSTABLE ONE WAY TORQUE HINGEHG-TQJ100

2 / 2 total results

Filter items

friction hinge, Positioning hinges, position controle

  • ADJUSTABLE ONE WAY TORQUE HINGE
  • HG-TQJ100

  • Passed 20,000 open/close private cycle test
  • Free Stop

friction hinge, Positioning hinges, position controle

Friction in one direction only: Allows for frictionless handling of thedoor in the opposite direction.
Torque adjustable from 0 to 10N·m.
High torque type with max. torque up to 10N·m.
Two types (friction in opening direction and in closing direction)available.
Torque is stable.
Cover attached to torque adjustment part for clean appearance.
Specification
—Operating temperature: 0°C~40°C
Application
—Impact-free opening and closing of door.Medical equipment, FA equipment, and OA equipment, etc.

Case Studies

HG-TQJ100 Increased maintenance efficiency and reduced costs
A smaller alternative to a gas spring was needed to facilitate maintenance and reduce maintenance costs on a semiconductor chip inspection line.

Videos

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-TQJ100-A 170-032-969
HG-TQJ100-A 170-032-970
Image Item Name Purchase Item Code Quotation RoHS Spec Min Torque N.m Max Torque N.m Min Torque kgf.cm Max Torque kgf.cm Torque N.m Torque kgf.cm Main Material Main Finish Hinge Type Adjustable Mounting Position Length L Width W Unique Operation Function Aluminium Frame Size Aluminium Frame Groove Width Applicable Uses Product Type EAN Weight (g)

HG-TQJ100-A

170-032-969

Torque Opening Direction Type

0

10

0

102

0 to 10

0 to 102

Zinc Alloy

Satin Chrome

Butt Hinge

Included

Horizontal

55

60

One-way

40

8
10

Doors/Top Covers

Hinge

4510932169110

242

HG-TQJ100-A

170-032-970

Torque Closing Direction Type

0

10

0

102

0 to 10

0 to 102

Zinc Alloy

Satin Chrome

Butt Hinge

Included

Horizontal

55

60

One-way

40

8
10

Doors/Top Covers

Hinge

4510932169127

242

Slide to See More


CAD download

Body

Item Name
HG-TQJ100-A
HG-TQJ100-A
Item Name 2D 3D Others RoHS Item Code
HG-TQJ100-A DXF DWG SAT IGES X_T STEP 3DPDF

170-032-969

HG-TQJ100-A DXF DWG SAT IGES X_T STEP 3DPDF

170-032-970

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0950_5_hgtqj100_e.pdf

Note

—Be sure to read the "Cautions".

—Use all mounting holes.

—When installing, ensure that both hinge shafts are levelled and aligned.

—Do not remove the torque adjustment screw.

—Use a hex key (nominal size 5) for torque adjustment.

—Readjust the torque moment when it lowers.

—Be sure to fix the slit on the opposite shaft when turning the torque adjustment nut.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-TQJ100 - Adjustable one way torque hinge

×
×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More