- Industrial Component Hardware
- HINGES
- TORQUE HINGES
- HG-TQW8080
- HG-TQW8080
TWO STEPS ONE WAY TORQUE HINGEHG-TQW8080
1 / 1 total results
Filter items
- Passed 20,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Generates torque in downward direction only. (Operation range: 0 - 180°)
The torque direction reverses when the hinge opens at over 90°. This allows a flap to hold in position at all angles of 180° with smooth and light operation. - Specification
- Operating temperature: 0°C - 40°C
- Application
- Doors that should not be subjected to impact when opening and closing. Medical equipment, FA equipment, OA equipment, etc.
Videos
Related Information
Spec Table
Body
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Note
• Use all installation holes.
• Keep the centre of the hinge shafts level to prevent misalignment during installation.
Category
- Industrial Component Hardware
- HINGES
- TORQUE HINGES
- HG-TQW8080
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Hinge Type
-
-
Mounting Position
-
-
Length L
-
- -
-
Width W
-
- -
-
Main Material
-
-
Main Finish
-
-
RoHS 2
-
-
CAD
-
