HG-TUWA

CONCEALED TORQUE HINGEHG-TUWA

2 / 2 total results

Filter items

friction hinge, position controle

  • CONCEALED TORQUE HINGE
  • Wide Opening
  • HG-TUWA
  • Greaseless
  • Passed 20,000 open/close private cycle test
  • Free Stop

friction hinge, position controle

High torque and wide opening angle (130 degrees) type of HG-TU.
Installation on the back side of the door for clean appearance.
Can be used horizontally or vertically.

Related information

Spec Table

Body

Image Item Name Item Code Quotation
HG-TUWA07 170-034-313
HG-TUWA15 170-034-314
Image Item Name Item Code Quotation RoHS Torque N.m Torque kgf.cm Hinge Type Spec (Searchable) Mounting Position Main Material Main Finish Length L Width W EAN Box Carton Weight (g)

HG-TUWA07

170-034-313

0.7(+40%)(-20%)

7.1(+40%)(-20%)

Concealed Hinges

Greaseless

Horizontal
Vertical

Stainless Steel (SUS304)

Barrel Polished

40

61

4510932168120

20

100

88

HG-TUWA15

170-034-314

1.5(+40%)(-20%)

15.3(+40%)(-20%)

Concealed Hinges

Greaseless

Horizontal
Vertical

Stainless Steel (SUS304)

Barrel Polished

40

61

4510932168137

20

100

88

Slide to See More

CAD download

Body

Item Name
HG-TUWA07
HG-TUWA15
Item Name 2D 3D Others RoHS Item Code
HG-TUWA07 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-313

HG-TUWA15 DXF DWG SAT IGES X_T STEP 3DPDF

170-034-314

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Note

—Be sure to read the "Cautions".

—When installing, ensure that both hinge shafts are aligned.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More