HG-VH8

COMBINATION HINGEHG-VH8

6 / 6 total results

Filter items

friction hinge, Positioning hinges, position controle

  • COMBINATION HINGE
  • Torque Type
  • HG-VH8

friction hinge, Positioning hinges, position controle

Hinges with built-in damper, spring or torque unit, etc.
Various motions by using hinges with different built-in parts in combination.
For hinges with built-in springs, the spring tension can be adjusted with a hex key.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-VH8-N-BL 170-032-616
HG-VH8-N-WT 170-032-617
HG-VH8-T15-BL 170-032-624
HG-VH8-T15-WT 170-032-625
HG-VH8-T35-BL 170-032-626
HG-VH8-T35-WT 170-032-627
Image Item Name Purchase Item Code Quotation RoHS Marking Colour Opening Angle Main Material Body Length L Body Width W Leaf Thickness (t) Hinge Type Internal Function Mounting Position Length L Width W Torque N.m/pc Torque kgf.cm/pc Tolerance N.m/pc Tolerance kgf.cm/pc EAN Weight (g)

HG-VH8-N-BL

170-032-616

N

Black

270°

Polyacetal (POM)

50

36

6

Butt Hinge

-

-

-

-

-

-

-

-

4510932166584

11

HG-VH8-N-WT

170-032-617

N

White

270°

Polyacetal (POM)

50

36

6

Butt Hinge

-

-

-

-

-

-

-

-

4510932166591

11

HG-VH8-T15-BL

170-032-624

T1

Black

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

Horizontal
Vertical

50

36

0.15

1.53

(±33%)

(±33%)

4510932166669

19

HG-VH8-T15-WT

170-032-625

T1

White

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

Horizontal
Vertical

50

36

0.15

1.53

(±33%)

(±33%)

4510932166676

19

HG-VH8-T35-BL

170-032-626

T3

Black

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

Horizontal
Vertical

50

36

0.35

3.57

(±29%)

(±29%)

4510932166683

19

HG-VH8-T35-WT

170-032-627

T3

White

270°

Polyacetal (POM)

-

-

-

Butt Hinge

Torque

Horizontal
Vertical

50

36

0.35

3.57

(±29%)

(±29%)

4510932166690

19

Slide to See More


CAD download

Body

Item Name
HG-VH8-N-BL
HG-VH8-N-WT
HG-VH8-T15-BL
HG-VH8-T15-WT
HG-VH8-T35-BL
HG-VH8-T35-WT
Item Name 2D 3D Others RoHS Item Code
HG-VH8-N-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-616

HG-VH8-N-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-617

HG-VH8-T15-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-624

HG-VH8-T15-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-625

HG-VH8-T35-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-032-626

HG-VH8-T35-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-032-627

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0952_6_hg_vh8_e.pdf

Related products

Category

Your Recently Viewed Items

×
  • HG-VH8 - Combination hinge

×
×
Filter
Filter items
Search Clear All ×
Hinge Type
Mounting Position
Length L
  • -
Width W
  • -
Main Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More