HG-YC105

DETENT HINGEHG-YC105

1 / 1 total results

Filter items
  • DETENT HINGE
  • HG-YC105

Holds door open without secondary support.
Easy installation and no damage to mounting surface with integrated back cover.
Application
—Motorcycle carrying box, control box, etc.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-YC105 170-099-093
Image Item Name Purchase Item Code Quotation RoHS Retaining Torque N.m/pc Retaining Torque kgf.cm/pc 1 Box Material Main Finish Type Holding Angles Unique Feature Hinge Type Length L Width W EAN Box Weight (g)

HG-YC105

170-099-093

1.18

12

10pcs

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Approx. 115°

Click

Others

54

105

4510932002172

10

122

Slide to See More


CAD download

Body

Item Name
HG-YC105
Item Name 2D 3D Others RoHS Item Code
HG-YC105 DXF DWG SAT IGES X_T STEP 3DPDF

170-099-093

Slide to See More

Catalogue

Note

—Retaining torque varies. Not guaranteed value.

—Confirm with actual item before use.

Category

Your Recently Viewed Items

×
  • DETENT HINGE HG-YC105

×
Filter
Filter items
Search Clear All ×
Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More