HR35

LEVER BOLTHR35

1 / 1 total results

Filter items
  • LEVER BOLT
  • HR35

Turn the latch knob to open/close.
Easy installation, flat and compact design for various application.
Two different counter plates included for different mountings.
Accessories
—Countersunk wood screw 3.5×20 (SUS)
Sold separately
—Spacer HR35SP-B

Drawings / Illustrations

  • Show all

  • Show all

  • Show all

    Spacer (Sold separately)

  • Show all

    [Spacer Application Example]

    Use when there is a level difference on the mounting surface of the main body and

    the counter plate (left figure) or increase of dimension D is required (right figure).

    (Overlap spacer as necessary).

  • Show all

  • Spacer (Sold separately)
  • [Spacer Application Example]

    Use when there is a level difference on the mounting surface of the main body and

    the counter plate (left figure) or increase of dimension D is required (right figure).

    (Overlap spacer as necessary).

Spec Table

Body [[Body]]

Image Item Name Item Code Purchase Quotation
HR35 140-180-135
Image Item Name Purchase Item Code Quotation RoHS Application Mounting Surface Body Material Body Finish EAN Box Carton Weight (g)

HR35

140-180-135

Swing Door

Wood

Stainless Steel (SUS304)

Satin

4510932018500

10

100

108

Slide to See More


Sold Separately [[Spacer] Sold Separately]

Image Item Name Item Code Purchase Quotation
HR35SP-B 140-180-002
Image Item Name Purchase Item Code Quotation RoHS Material Colour Indicator EAN Box Carton Weight (g)

HR35SP-B

140-180-002

Polyamide (PA)

Black

None

4510932018517

250

2500

5

Slide to See More


CAD download

Body [[Body]]

Item Name
HR35
Item Name 2D 3D Others RoHS Item Code
HR35 DXF DWG SAT IGES X_T STEP 3DPDF

140-180-135

Slide to See More

Sold Separately [[Spacer] Sold Separately]

Item Name
HR35SP-B
Item Name 2D 3D Others RoHS Item Code
HR35SP-B DXF DWG SAT IGES X_T STEP 3DPDF

140-180-002

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Main Material
Compatible Thickness
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More