HS-550

BASEHS-550

4 / 4 total results

Filter items
  • BASE
  • HS-550
Flat surface with stain resistance.
2 finishes (White & Polished) available.
Recommended caster: M10 type of FA55N for HS-550M10, EX-100N for HS-550M12.
For ⌀38.1 pipe.
Use with optional weight for base HSW-2 to prevent falling. Up to 5 pcs can be installed.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HS-550M12W 200-012-545
HS-550M10W 200-013-966
HS-550M12M 200-014-984
HS-550M10M 200-017-128
Image Item Name Purchase Item Code Quotation RoHS Material Finish/Colour d EAN

HS-550M12W

200-012-545

Aluminium Alloy (ADC)

Paint/White

M12

4510932089487

HS-550M10W

200-013-966

Aluminium Alloy (ADC)

Paint/White

M10

4510932089975

HS-550M12M

200-014-984

Aluminium Alloy (ADC)

Mirror

M12

4510932090063

HS-550M10M

200-017-128

Aluminium Alloy (ADC)

Mirror

M10

4510932090087

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
HSW-2 200-021-233
Image Item Name Purchase Item Code Quotation RoHS Material Finish/Colour EAN Weight (g)

HSW-2

200-021-233

Steel (FC)

Paint/White

4510932090117

1900

Slide to See More


CAD download

Body

Item Name
HS-550M12W
HS-550M10W
HS-550M12M
HS-550M10M
Item Name 2D 3D Others RoHS Item Code
HS-550M12W DXF DWG SAT IGES X_T STEP 3DPDF

200-012-545

HS-550M10W DXF DWG SAT IGES X_T STEP 3DPDF

200-013-966

HS-550M12M DXF DWG SAT IGES X_T STEP 3DPDF

200-014-984

HS-550M10M DXF DWG SAT IGES X_T STEP 3DPDF

200-017-128

Slide to See More

Sold Separately

Item Name
HSW-2
Item Name 2D 3D Others RoHS Item Code
HSW-2 DXF DWG SAT IGES X_T STEP 3DPDF

200-021-233

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More