HS

STAINLESS STEEL PULLHS

2 / 2 total results

Filter items
  • STAINLESS STEEL PULL
  • HS

Elastomer material provides soft and comfortable touch feeling.
Stainless steel is used for the base part.
Stainless steel pull US also available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HS-60S 100-012-192
HS-70S 100-012-193
Image Item Name Purchase Item Code Quotation RoHS L1 L2 P B1 B2 H t Main Material Finish/Colour Knob Body Type Installation Section Type Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

HS-60S

100-012-192

60

30

44

16

9

25

5

Stainless Steel (SUS304)

Satin

Special Type

Round Hole

Wood

Grey/Silver
Black

4510932011471

40

400

13

HS-70S

100-012-193

70

38

53

17

11

30

6

Stainless Steel (SUS304)

Satin

Special Type

Round Hole

Wood

Grey/Silver
Black

4510932011488

30

300

20

Slide to See More


CAD download

Body

Item Name
HS-60S
HS-70S
Item Name 2D 3D Others RoHS Item Code
HS-60S DXF DWG SAT IGES X_T STEP 3DPDF

100-012-192

HS-70S DXF DWG SAT IGES X_T STEP 3DPDF

100-012-193

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Knob Shape
Installation Type
Height
  • -
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More