HT160THV2-G

CONCEALED HINGEHT160THV2-G

1 / 1 total results

Filter items
  • CONCEALED HINGE
  • Clip-on
  • HT160THV2-G

  • Passed 10,000 open/close private cycle test
Sheet metal door can be quickly installed and removal.
Spacers on the slide arms reduce arm wear and door sagging.
Door opens without interfering with side cabinets or wall.
For more details , please contact local representatives.
Application
—Small vending machines, ticket vending machines, contiguous doors, door of cabinet embedded in the wall, etc.
Sold separately
—Mounting plate HT160TZ

Videos

Spec Table

Body [[Hinge Body]]

Image Item Name Item Code Quotation
HT160THV2-G 160-070-327
Image Item Name Item Code Quotation RoHS Material Finish/Colour Overlay Amount Opening Angle Main Material Hinge Type Unique Feature Applicable Mounting One-touch Installation Colour EAN Box Weight (g)

HT160THV2-G

160-070-327

Body:Steel/Cup:Zinc Alloy (ZDC)/Spacer:POM

Body + Cup/Nickel/Spacer:Black

15mm Overlay

95°

Steel

Sheet Metal Concealed Hinge
One-touch Installation

Without Catch

Sheet Metal

Suitable

Silver

4510932065641

100

204.6

Slide to See More

Sold Separately [[Mounting Plate] Sold Separately]

Image Item Name Item Code Quotation
HT160TZ 160-070-391
Image Item Name Item Code Quotation RoHS Material Hinge Type Finish Number of Screw Holes Pitch of Holes EAN Box Weight (g)

HT160TZ

160-070-391

Steel

Mounting Plate

Nickel

6

35

4510932065658

200

69.1

Slide to See More

CAD download

Body [[Hinge Body]]

Item Name
HT160THV2-G
Item Name 2D 3D Others RoHS Item Code
HT160THV2-G DXF DWG SAT IGES X_T STEP 3DPDF

160-070-327

Slide to See More

Sold Separately [[Mounting Plate] Sold Separately]

Item Name
HT160TZ
Item Name 2D 3D Others RoHS Item Code
HT160TZ DXF DWG SAT IGES X_T STEP 3DPDF

160-070-391

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HT-160 moving track - Concealed hinge Clip-on

×
Filter
Filter items
Search Clear All ×
Door Thickness
  • -
Glass Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More