MEDIUM DUTY BEARINGIDS
6 / 6 total results
Filter items
- Steel bearing part provides higher load capacity than plastic bearing .
Customised versions (different size, etc.) are available.
Spec Table
Body
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
IDS-22-B1.5(B1.5-11) | 210-140-217 | |||
IDS-26-B2-11 | 210-140-219 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
IDS-26-H6.35-W0.8 | 210-140-220 | |||
IDS-35-H6.35W0.26 | 210-140-221 |
CAD download
Body
Item Name |
---|
IDS-22-A2.5 |
IDS-26-A1.5 |
Body
Item Name |
---|
IDS-22-B1.5(B1.5-11) |
IDS-26-B2-11 |
Body
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/300r.p.m
-
- -
-
Inner Ring Material
-
-
Outer Ring Material
-
-
Outer Ring Type
-
-
Installation Type
-
-
Diameter
-
-
Width B
-
- -
-
Inner Diameter d1
-
- -
-
Shaft Diameter d2
-
- -
-
Screw Nominal M
-
-
RoHS 2
-
-
CAD
-
Loading