IF_2

Portfolio

Spec Table

Selling Individually

Image Item Name Item Code Purchase Quotation
360-C26-19T 160-026-832
H360-C26-26T 160-029-078
NSDX-35RK 180-100-072
NSDX-35LK 180-100-071
DR-19-B2 210-140-587
F-15 210-030-122
SC-107-13 120-041-310
360-P4W-32T 160-026-845
Image Item Name Item Code Purchase Quotation RoHS Spec Material Finish Applicable Mounting Colour Opening Angle Overlay Amount Max Door Thickness Series Min Door Thickness Hinge Type One-touch Installation Number of Screw Holes Pitch of Holes Thickness of Plate Main Material Flap Opening Direction Item Description Fastener Spec Recessed Diameter Max Torque Moment N.m/pc Max Moment kgf.cm/pc Max Extendible Length Damper Effective Direction Flap Mounting Material Speed Adjustment(Damper Adjustment) D E W C Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Screw M Inner Ring Material Outer Ring Material Outer Ring Type Attachment Type EAN Box Carton Weight (g)

360-C26-19T

160-026-832

With Catch

Steel

Nickel

Wood
Glass

Silver

105°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

Suitable

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932140256

-

200

68

H360-C26-26T

160-029-078

With Catch

Steel

Nickel

Wood

-

-

22 to 26mm

30

OLYMPIA Series

18

One Touch Concealed Hinge

Suitable

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932179096

-

100

88

NSDX-35RK

180-100-072

Right

-

Nickel

-

-

-

-

-

-

-

-

-

-

-

-

Zinc Alloy (ZDC)/ Steel

Upward Opening

Soft-down Stay

-

-

1.96 to 6.86

20 to 70

200.9

Closing Direction

Wood
Glass
Aluminium Frame

Yes

-

-

-

-

-

-

-

-

-

-

-

4510932023917

20

80

181

NSDX-35LK

180-100-071

Left

-

Nickel

-

-

-

-

-

-

-

-

-

-

-

-

Zinc Alloy (ZDC)/ Steel

Upward Opening

Soft-down Stay

-

-

1.96 to 6.86

20 to 70

200.9

Closing Direction

Wood
Glass
Aluminium Frame

Yes

-

-

-

-

-

-

-

-

-

-

-

4510932023924

20

80

181

DR-19-B2

210-140-587

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Polyacetal (POM)

Related Component

Roller

-

-

-

-

-

-

-

-

19

8.2

6

2

49

5

M6

Steel

Polyacetal (POM)

Peripheral Flat Type

Screw

4510932105576

2000

-

6.4

F-15

210-030-122

-

Polyacetal (POM)

-

-

Natural

-

-

-

-

-

-

-

-

-

-

Polyacetal (POM)

Related Component

Slider

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932036962

2000

20000

-

SC-107-13

120-041-310

-

PA

-

-

White

-

-

-

-

-

-

-

-

-

-

PA

Related Component

Insert Screw

Right Angle (Corner)

25

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932049870

1000

10000

0.8

360-P4W-32T

160-026-845

-

Steel

Nickel

-

-

-

-

-

OLYMPIA Series

-

Mounting Plate

-

3

32

0mm (standard)

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932140386

-

400

25

Slide to See More

CAD download

Selling Individually

Item Name
360-C26-19T
H360-C26-26T
NSDX-35RK
NSDX-35LK
DR-19-B2
F-15
SC-107-13
360-P4W-32T
Item Name 2D 3D Others RoHS Item Code
360-C26-19T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-832

H360-C26-26T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-078

NSDX-35RK DXF DWG SAT IGES X_T STEP 3DPDF

180-100-072

NSDX-35LK DXF DWG SAT IGES X_T STEP 3DPDF

180-100-071

DR-19-B2 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-587

F-15 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-122

SC-107-13 DXF DWG SAT IGES X_T STEP 3DPDF

120-041-310

360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-845

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Max. Door Moment N.m
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More