KA-TLG

MONITOR ARMKA-TLG

2 / 2 total results

Filter items
  • MONITOR ARM
  • Tilt Angle Adjustment by Button
  • KA-TLG
  • Passed 3,000 private cycle test (height adjustment)
The tilt angle can be adjusted in 10° increments while the button is pressed.
The back lever allows for height adjustment in 25 mm increments.
It has a friction mechanism which prevents against accidental release.
The monitor-mounting holes are compliant with the VESA standard. (75 x 75 mm, 100 x 100mm)
Available monitor size: 12 - 22.9 inches (Weight: Max. 10 kg)

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
KA-TLG2-100 210-044-071
KA-TLG1-100 210-044-070
Image Item Name Purchase Item Code Quotation RoHS Vertical Load Capacity N.m Allowable Moment N.m Spec Vertical Load Capacity kgf.cm Allowable Moment kgf.cm Vertical Load Capacity N Vertical Load Capacity kgf EAN Box Weight (g)

KA-TLG2-100

210-044-071

100

15

Double Axis

10.2

153

100

10.2

4510932189057

1

705

KA-TLG1-100

210-044-070

100

15

Single Axis

10.2

153

100

10.2

4510932189040

1

545

Slide to See More


CAD download

Body

Item Name
KA-TLG2-100
KA-TLG1-100
Item Name 2D 3D Others RoHS Item Code
KA-TLG2-100 DXF DWG SAT IGES X_T STEP 3DPDF

210-044-071

KA-TLG1-100 DXF DWG SAT IGES X_T STEP 3DPDF

210-044-070

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Note

—Please support the monitor with a hand when adjusting the angle and height.

Category

Your Recently Viewed Items

×
  • MONITOR ARM KA-TLG

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More