KF111-MH

FOLDING DOOR SYSTEMKF111-MH

0 / 0 total results

Filter items
  • FOLDING DOOR SYSTEM
  • KF111-MH

Folding door system with catch function.
Holding rollers at the top and bottom achieve smooth opening and closing.
For aluminium frame support system only.
Centre hinge has catch function to hold the door at closed position.

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
AS-OHS-68 170-090-688
eShop
AS-OHT-68 170-090-689
eShop
FD111-BRLH 250-120-028
eShop
FD111-TRH 250-120-021
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material (Roller) Material (Roller Guide) Material (Roller Support) Material (Hinge Bracket) Material (Hinge) Finish (Plastic Parts) Finish (Steel Parts) Finish (Hinge) Aluminium Frame Size Aluminium Groove Width Application Example Product Type EAN

AS-OHS-68

eShop

170-090-688

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932072205

AS-OHT-68

eShop

170-090-689

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932072212

FD111-BRLH

eShop

250-120-028

Lower Roller L

POM (With Synthetic Rubber Ring)

-

-

Steel

Zinc Alloy (ZDC)

Natural

Coloured Chromate (trivalent)

Nickel

-

-

-

-

4510932117333

FD111-TRH

eShop

250-120-021

Upper Roller

POM

POM

Steel

Steel

Zinc Alloy (ZDC)

Natural

Coloured Chromate (trivalent)

Nickel

30
60
40

8
10

Folding Door

Cabinet Hardware

4510932117289

Slide to See More

Sold Separately

Image Item Name Item Code Purchase Quotation
AS-10M4 120-040-678
Image Item Name Purchase Item Code Quotation RoHS Aluminium Groove Width Application Example Product Type Spec d L D A H1 H2 H3 a Material Finish Recommended Tightening Torque N.m Max Recommended Tightening Torque N.m Recommended Tightening Torque kgf.cm Max Recommended Tightening Torque kgf.cm EAN Weight (g)

AS-10M4

120-040-678

10

Other Parts

Fasteners

10mm Groove Width

M4

24

9.8

17

6

3

1.8

32

Stainless Steel (SUS316)

Barrel Polished

1.5

2.7

15.3

27.5

4510932049153

7

Slide to See More

Sold Separately

Image Item Name Item Code Purchase Quotation
FD111-1220-GB 250-120-003
eShop
FD111-1220-SIL 250-120-004
eShop
FD111-1820-GB 250-120-001
eShop
FD111-1820-SIL 250-120-002
eShop
CH-75GB 250-120-031
eShop
CH-75NI 250-129-208
eShop
FD111-910-GB 250-120-005
eShop
FD111-910-SIL 250-120-006
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish Colour Length Main Material Type Temporary Holding Angles Extra Function Component Name Body Material Material (Resin) Body Finish Finish (Resin) Body Length L Body WidthW EAN

FD111-1220-GB

eShop

250-120-003

Upper Track

Aluminium Alloy

Anodised/Bronze

Bronze

1220

-

-

-

-

-

-

-

-

-

-

-

4510932117142

FD111-1220-SIL

eShop

250-120-004

Upper Track

Aluminium Alloy

Anodised/Silver

Silver

1220

-

-

-

-

-

-

-

-

-

-

-

4510932117159

FD111-1820-GB

eShop

250-120-001

Upper Track

Aluminium Alloy

Anodised/Bronze

Bronze

1820

-

-

-

-

-

-

-

-

-

-

-

4510932117128

FD111-1820-SIL

eShop

250-120-002

Upper Track

Aluminium Alloy

Anodised/Silver

Silver

1820

-

-

-

-

-

-

-

-

-

-

-

4510932117135

CH-75GB

eShop

250-120-031

-

-

Bronze

Bronze

-

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide (PA)/Polyacetal

Bronze(GB)

Brown

75

60

4510932117357

CH-75NI

eShop

250-129-208

-

-

Nickel

Nickel

-

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide(PA)/Polyacetal

Nickel(NI)

Brown

75

60

4510932126137

FD111-910-GB

eShop

250-120-005

Upper Track

Aluminium Alloy

Anodised/Bronze

Bronze

910

-

-

-

-

-

-

-

-

-

-

-

4510932117166

FD111-910-SIL

eShop

250-120-006

Upper Track

Aluminium Alloy

Anodised/Silver

Silver

910

-

-

-

-

-

-

-

-

-

-

-

4510932117173

Slide to See More

Sold Separately

Image Item Name Item Code Purchase Quotation
FD2216-1220-GB 250-120-012
eShop
FD2216-1220-SIL 250-120-013
eShop
FD2216-1820-GB 250-120-010
eShop
FD2216-1820-SIL 250-120-011
eShop
FD2216-910-GB 250-120-014
eShop
FD2216-910-SIL 250-120-015
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Spec Material Finish Colour Length EAN

FD2216-1220-GB

eShop

250-120-012

Guide Track

Bronze Length 1220 mm

Aluminium Alloy

Anodised/Bronze

Bronze

1220

4510932117210

FD2216-1220-SIL

eShop

250-120-013

Guide Track

Silver Length 1220 mm

Aluminium Alloy

Anodised/Silver

Silver

1220

4510932117227

FD2216-1820-GB

eShop

250-120-010

Guide Track

Bronze Length 1820 mm

Aluminium Alloy

Anodised/Bronze

Bronze

1820

4510932117197

FD2216-1820-SIL

eShop

250-120-011

Guide Track

Silver Length 1820 mm

Aluminium Alloy

Anodised/Silver

Silver

1820

4510932117203

FD2216-910-GB

eShop

250-120-014

Guide Track

Bronze Length 910 mm

Aluminium Alloy

Anodised/Bronze

Bronze

910

4510932117234

FD2216-910-SIL

eShop

250-120-015

Guide Track

Silver Length 910 mm

Aluminium Alloy

Anodised/Silver

Silver

910

4510932117241

Slide to See More

Sold Separately

Image Item Name Item Code Purchase Quotation
AS-8M4 120-040-685
AS-8M5 120-040-686
AS-10M5 120-040-687
Image Item Name Purchase Item Code Quotation RoHS Part Name Aluminium Groove Width Application Example Product Type Spec d L D A H1 H2 H3 a Material Finish Recommended Tightening Torque N.m Max Recommended Tightening Torque N.m Recommended Tightening Torque kgf.cm Max Recommended Tightening Torque kgf.cm EAN Weight (g)

AS-8M4

120-040-685

AS Nut

8

Other Parts

Fasteners

8mm Groove Width

M4

20

7.9

13.8

6

3

1.5

32

Stainless Steel (SUS316)

Barrel Polished

1.5

2.7

15.3

27.5

4510932049184

4.1

AS-8M5

120-040-686

-

8

Other Parts

Fasteners

8mm Groove Width

M5

20

7.9

13.8

6

3

1.5

32

Stainless Steel (SUS316)

Barrel Polished

3

5.4

30.6

55.1

4510932049191

3.9

AS-10M5

120-040-687

-

10

Other Parts

Fasteners

10mm Groove Width

M5

24

9.8

17

6

3

1.8

32

Stainless Steel (SUS316)

Barrel Polished

3

5.4

30.6

55.1

4510932049207

7

Slide to See More

Sold Separately

Image Item Name Item Code Purchase Quotation
AS-CH-75-A 170-090-694
eShop
AS-CH-75-B 170-090-695
eShop
Image Item Name Purchase Item Code Quotation RoHS Aluminium Frame Size Aluminium Groove Width Application Example Product Type Material Finish Type Temporary Holding Angles Y Extra Features EAN Weight (g)

AS-CH-75-A

eShop

170-090-694

20
30

6
8

Lid

Others

Stainless Steel (SUS430)

Barrel Polished

Butt Hinge

0°/90°/180°

14

Click

4510932072267

115

AS-CH-75-B

eShop

170-090-695

20
30

6
8

Lid

Others

Stainless Steel (SUS430)

Barrel Polished

Butt Hinge

0°/90°/180°

11

Click

4510932072274

115

Slide to See More

CAD download

Sold Separately

Item Name
AS-OHS-68
AS-OHT-68
FD111-BRLH
FD111-TRH
Item Name 2D 3D Others RoHS Item Code
AS-OHS-68 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-688

AS-OHT-68 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-689

FD111-BRLH DXF DWG SAT IGES X_T STEP 3DPDF

250-120-028

FD111-TRH DXF DWG SAT IGES X_T STEP 3DPDF

250-120-021

Slide to See More

Sold Separately

Item Name
AS-10M4
Item Name 2D 3D Others RoHS Item Code
AS-10M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-678

Slide to See More

Sold Separately

Item Name
FD111-1220-GB
FD111-1220-SIL
FD111-1820-GB
FD111-1820-SIL
CH-75GB
CH-75NI
FD111-910-GB
FD111-910-SIL
Item Name 2D 3D Others RoHS Item Code
FD111-1220-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-003

FD111-1220-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-004

FD111-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-001

FD111-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-002

CH-75GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

FD111-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-005

FD111-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-006

Slide to See More

Sold Separately

Item Name
FD2216-1220-GB
FD2216-1220-SIL
FD2216-1820-GB
FD2216-1820-SIL
FD2216-910-GB
FD2216-910-SIL
Item Name 2D 3D RoHS Item Code
FD2216-1220-GB DXF DWG SAT IGES X_T STEP

250-120-012

FD2216-1220-SIL DXF DWG SAT IGES X_T STEP

250-120-013

FD2216-1820-GB DXF DWG SAT IGES X_T STEP

250-120-010

FD2216-1820-SIL DXF DWG SAT IGES X_T STEP

250-120-011

FD2216-910-GB DXF DWG SAT IGES X_T STEP

250-120-014

FD2216-910-SIL DXF DWG SAT IGES X_T STEP

250-120-015

Slide to See More

Sold Separately

Item Name
AS-8M4
AS-8M5
AS-10M5
Item Name 2D 3D Others RoHS Item Code
AS-8M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-685

AS-8M5 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-686

AS-10M5 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-687

Slide to See More

Sold Separately

Item Name
AS-CH-75-A
AS-CH-75-B
Item Name 2D 3D Others RoHS Item Code
AS-CH-75-A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-694

AS-CH-75-B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-695

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More