KF111-MH_3
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
FD111-1220-GB 250-120-003
eShop
FD111-1220-SIL 250-120-004
eShop
FD111-1820-GB 250-120-001
eShop
FD111-1820-SIL 250-120-002
eShop
CH-75 GB 250-120-031
eShop
CH-75 NI 250-129-208
eShop
FD111-910-GB 250-120-005
eShop
FD111-910-SIL 250-120-006
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Length Material Finish Main Material Type Temporary Holding Angles Extra Function Component Name Body Material Material (Resin) Body Finish Finish (Resin) Body Length L Body WidthW EAN

FD111-1220-GB

eShop

250-120-003

Upper Track

Bronze

1220

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

4510932117142

FD111-1220-SIL

eShop

250-120-004

Upper Track

Silver

1220

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

4510932117159

FD111-1820-GB

eShop

250-120-001

Upper Track

Bronze

1820

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

4510932117128

FD111-1820-SIL

eShop

250-120-002

Upper Track

Silver

1820

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

4510932117135

CH-75 GB

eShop

250-120-031

-

Bronze

-

-

Bronze

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide (PA)/Polyacetal

Bronze(GB)

Brown

75

60

4510932117357

CH-75 NI

eShop

250-129-208

-

Nickel

-

-

Nickel

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide(PA)/Polyacetal

Nickel(NI)

Brown

75

60

4510932126137

FD111-910-GB

eShop

250-120-005

Upper Track

Bronze

910

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

4510932117166

FD111-910-SIL

eShop

250-120-006

Upper Track

Silver

910

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

4510932117173

Slide to See More


CAD download

Sold Separately

Item Name
FD111-1220-GB
FD111-1220-SIL
FD111-1820-GB
FD111-1820-SIL
CH-75 GB
CH-75 NI
FD111-910-GB
FD111-910-SIL
Item Name 2D 3D Others RoHS Item Code
FD111-1220-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-003

FD111-1220-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-004

FD111-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-001

FD111-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-002

CH-75 GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75 NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

FD111-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-005

FD111-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-006

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More