KF111-MH_4
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
FD2216-1220-GB 250-120-012
eShop
FD2216-1220-SIL 250-120-013
eShop
FD2216-1820-GB 250-120-010
eShop
FD2216-1820-SIL 250-120-011
eShop
FD2216-910-GB 250-120-014
eShop
FD2216-910-SIL 250-120-015
eShop
Image Item Name Purchase Item Code Quotation RoHS Spec Part Name Colour Length Material Finish EAN

FD2216-1220-GB

eShop

250-120-012

Bronze Length 1220 mm

Guide Track

Bronze

1220

Aluminium Alloy

Anodised/Bronze

4510932117210

FD2216-1220-SIL

eShop

250-120-013

Silver Length 1220 mm

Guide Track

Silver

1220

Aluminium Alloy

Anodised/Silver

4510932117227

FD2216-1820-GB

eShop

250-120-010

Bronze Length 1820 mm

Guide Track

Bronze

1820

Aluminium Alloy

Anodised/Bronze

4510932117197

FD2216-1820-SIL

eShop

250-120-011

Silver Length 1820 mm

Guide Track

Silver

1820

Aluminium Alloy

Anodised/Silver

4510932117203

FD2216-910-GB

eShop

250-120-014

Bronze Length 910 mm

Guide Track

Bronze

910

Aluminium Alloy

Anodised/Bronze

4510932117234

FD2216-910-SIL

eShop

250-120-015

Silver Length 910 mm

Guide Track

Silver

910

Aluminium Alloy

Anodised/Silver

4510932117241

Slide to See More


CAD download

Sold Separately

Item Name
FD2216-1220-GB
FD2216-1220-SIL
FD2216-1820-GB
FD2216-1820-SIL
FD2216-910-GB
FD2216-910-SIL
Item Name 2D 3D RoHS Item Code
FD2216-1220-GB DXF DWG SAT IGES X_T STEP

250-120-012

FD2216-1220-SIL DXF DWG SAT IGES X_T STEP

250-120-013

FD2216-1820-GB DXF DWG SAT IGES X_T STEP

250-120-010

FD2216-1820-SIL DXF DWG SAT IGES X_T STEP

250-120-011

FD2216-910-GB DXF DWG SAT IGES X_T STEP

250-120-014

FD2216-910-SIL DXF DWG SAT IGES X_T STEP

250-120-015

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More