KF111-R

SLIDABLE FOLDING DOOR SYSTEMKF111-R

1 / 1 total results

Filter items
  • SLIDABLE FOLDING DOOR SYSTEM
  • KF111-R

Folded doors can slide for easy access.
Can fold door to the left or right side and then slide it.
Ball bearing used in upper roller achieves smooth opening and closing.
Centre hinge has catch to hold the door at closed position.

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
KF111RP 250-122-119
eShop
Image Item Name Purchase Item Code Quotation RoHS Door Material Open/Close Spec Roller Type Installation Load Capacity kg/door Max Door Width Max Door Height Min Door Thickness Max Door Thickness Open/Close Smoothness Min Door Width Min Door Height Aluminium Frame Size Aluminium Groove Width Application Example Product Type EAN

KF111RP

eShop

250-122-119

Wood

Reversible

Upper Roller

Outset

0 to 10

450

2400

18

34

Standard

0

0

30
60
40

6

Folding Door

Cabinet Hardware

4510932124911

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD111-1220-GB 250-120-003
eShop
FD111-1220-SIL 250-120-004
eShop
FD111-1820-GB 250-120-001
eShop
FD111-1820-SIL 250-120-002
eShop
CH-75 GB 250-120-031
eShop
CH-75 NI 250-129-208
eShop
FD111-910-GB 250-120-005
eShop
FD111-910-SIL 250-120-006
eShop
FD2612-1820-GB 250-120-093
eShop
FD2612-1820-SIL 250-120-092
eShop
FD2612-2730-GB 250-120-095
eShop
FD2612-2730-SIL 250-120-094
eShop
FD2612-910-GB 250-120-091
eShop
FD2612-910-SIL 250-120-090
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Length Material Finish Main Material Type Temporary Holding Angles Extra Function Component Name Body Material Material (Resin) Body Finish Finish (Resin) Body Length L Body WidthW Spec EAN

FD111-1220-GB

eShop

250-120-003

Upper Track

Bronze

1220

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

-

4510932117142

FD111-1220-SIL

eShop

250-120-004

Upper Track

Silver

1220

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

-

4510932117159

FD111-1820-GB

eShop

250-120-001

Upper Track

Bronze

1820

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

-

4510932117128

FD111-1820-SIL

eShop

250-120-002

Upper Track

Silver

1820

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

-

4510932117135

CH-75 GB

eShop

250-120-031

-

Bronze

-

-

Bronze

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide (PA)/Polyacetal

Bronze(GB)

Brown

75

60

-

4510932117357

CH-75 NI

eShop

250-129-208

-

Nickel

-

-

Nickel

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide(PA)/Polyacetal

Nickel(NI)

Brown

75

60

-

4510932126137

FD111-910-GB

eShop

250-120-005

Upper Track

Bronze

910

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

-

4510932117166

FD111-910-SIL

eShop

250-120-006

Upper Track

Silver

910

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

-

4510932117173

FD2612-1820-GB

eShop

250-120-093

Guide Track

Bronze

1220

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

Bronze Length 1820 mm

4510932117579

FD2612-1820-SIL

eShop

250-120-092

Guide Track

Silver

1220

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

Silver Length 1820 mm

4510932117562

FD2612-2730-GB

eShop

250-120-095

Guide Track

Bronze

1820

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

Bronze Length 2730 mm

4510932117593

FD2612-2730-SIL

eShop

250-120-094

Guide Track

Silver

1820

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

Silver Length 2730 mm

4510932117586

FD2612-910-GB

eShop

250-120-091

Guide Track

Bronze

910

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

Bronze Length 910 mm

4510932117555

FD2612-910-SIL

eShop

250-120-090

Guide Track

Silver

910

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

Silver Length 910 mm

4510932117548

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
R111-S-L 250-120-089
eShop
R111-S-R 250-120-088
eShop
R111-T-L 250-120-087
eShop
R111-T-R 250-120-086
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material (Roller) Material (Bracket) Material (Hinge) Finish (Plastic Parts) Finish (Bracket) Finish (Hinge) Material (Body) Material (Guide) Finish (Body) Finish (Guide) EAN

R111-S-L

eShop

250-120-089

Bottom Guide (Left Type) + Special Hinge

-

-

Zinc Alloy (ZDC)

-

-

Nickel

Zinc Alloy (ZDC)

POM

Nickel

Natural

4510932117531

R111-S-R

eShop

250-120-088

Bottom Guide (Right Type) + Special Hinge

-

-

Zinc Alloy (ZDC)

-

-

Nickel

Zinc Alloy (ZDC)

POM

Nickel

Natural

4510932117524

R111-T-L

eShop

250-120-087

Upper Roller (Left Type) + Special Hinge

POM (With Bearing)

Steel

Zinc Alloy (ZDC)

Natural

Nickel

Nickel

-

-

-

-

4510932117517

R111-T-R

eShop

250-120-086

Upper Roller (Right Type) + Special Hinge

POM (With Bearing)

Steel

Zinc Alloy (ZDC)

Natural

Nickel

Nickel

-

-

-

-

4510932117500

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD111-1220-GB 250-120-003
eShop
FD111-1220-SIL 250-120-004
eShop
FD111-1820-GB 250-120-001
eShop
FD111-1820-SIL 250-120-002
eShop
FD111-910-GB 250-120-005
eShop
FD111-910-SIL 250-120-006
eShop
FD2612-1820-GB 250-120-093
eShop
FD2612-1820-SIL 250-120-092
eShop
FD2612-2730-GB 250-120-095
eShop
FD2612-2730-SIL 250-120-094
eShop
FD2612-910-GB 250-120-091
eShop
FD2612-910-SIL 250-120-090
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Length Material Finish Spec EAN

FD111-1220-GB

eShop

250-120-003

Upper Track

Bronze

1220

Aluminium Alloy

Anodised/Bronze

-

4510932117142

FD111-1220-SIL

eShop

250-120-004

Upper Track

Silver

1220

Aluminium Alloy

Anodised/Silver

-

4510932117159

FD111-1820-GB

eShop

250-120-001

Upper Track

Bronze

1820

Aluminium Alloy

Anodised/Bronze

-

4510932117128

FD111-1820-SIL

eShop

250-120-002

Upper Track

Silver

1820

Aluminium Alloy

Anodised/Silver

-

4510932117135

FD111-910-GB

eShop

250-120-005

Upper Track

Bronze

910

Aluminium Alloy

Anodised/Bronze

-

4510932117166

FD111-910-SIL

eShop

250-120-006

Upper Track

Silver

910

Aluminium Alloy

Anodised/Silver

-

4510932117173

FD2612-1820-GB

eShop

250-120-093

Guide Track

Bronze

1220

Aluminium Alloy

Anodised/Bronze

Bronze Length 1820 mm

4510932117579

FD2612-1820-SIL

eShop

250-120-092

Guide Track

Silver

1220

Aluminium Alloy

Anodised/Silver

Silver Length 1820 mm

4510932117562

FD2612-2730-GB

eShop

250-120-095

Guide Track

Bronze

1820

Aluminium Alloy

Anodised/Bronze

Bronze Length 2730 mm

4510932117593

FD2612-2730-SIL

eShop

250-120-094

Guide Track

Silver

1820

Aluminium Alloy

Anodised/Silver

Silver Length 2730 mm

4510932117586

FD2612-910-GB

eShop

250-120-091

Guide Track

Bronze

910

Aluminium Alloy

Anodised/Bronze

Bronze Length 910 mm

4510932117555

FD2612-910-SIL

eShop

250-120-090

Guide Track

Silver

910

Aluminium Alloy

Anodised/Silver

Silver Length 910 mm

4510932117548

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
CH-75 GB 250-120-031
eShop
CH-75 NI 250-129-208
eShop
Image Item Name Purchase Item Code Quotation RoHS Colour Finish Main Material Type Temporary Holding Angles Extra Function Component Name Body Material Material (Resin) Body Finish Finish (Resin) Body Length L Body WidthW EAN

CH-75 GB

eShop

250-120-031

Bronze

Bronze

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide (PA)/Polyacetal

Bronze(GB)

Brown

75

60

4510932117357

CH-75 NI

eShop

250-129-208

Nickel

Nickel

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide(PA)/Polyacetal

Nickel(NI)

Brown

75

60

4510932126137

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
AS-CH75-A 170-090-694
eShop
AS-CH75-B 170-090-695
eShop
AS-6M4 120-040-684
Image Item Name Purchase Item Code Quotation RoHS Aluminium Frame Size Aluminium Groove Width Application Example Product Type Material Finish Type Temporary Holding Angles Spec d L D A H1 H2 H3 a Recommended Tightening Torque N.m Max Recommended Tightening Torque N.m Recommended Tightening Torque kgf.cm Max Recommended Tightening Torque kgf.cm Y Extra Features EAN Weight (g)

AS-CH75-A

eShop

170-090-694

20
30

6
8

Lid

Others

Stainless Steel (SUS430)

Barrel Polished

Butt Hinge

0°/90°/180°

-

-

-

-

-

-

-

-

-

-

-

-

-

14

Click

4510932072267

115

AS-CH75-B

eShop

170-090-695

20
30

6
8

Lid

Others

Stainless Steel (SUS430)

Barrel Polished

Butt Hinge

0°/90°/180°

-

-

-

-

-

-

-

-

-

-

-

-

-

11

Click

4510932072274

115

AS-6M4

120-040-684

-

6

Other Parts

Fasteners

Stainless Steel (SUS316)

Barrel Polished

-

-

6mm Groove Width

M4

17.3

5.9

10.1

3

1.5

1.2

40

1.5

2.7

15.3

27.5

-

-

4510932049177

1.3

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
R111-S-L 250-120-089
eShop
R111-S-R 250-120-088
eShop
R111-T-L 250-120-087
eShop
R111-T-R 250-120-086
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material (Roller) Material (Bracket) Material (Hinge) Finish (Plastic Parts) Finish (Bracket) Finish (Hinge) Material (Body) Material (Guide) Finish (Body) Finish (Guide) EAN

R111-S-L

eShop

250-120-089

Bottom Guide (Left Type) + Special Hinge

-

-

Zinc Alloy (ZDC)

-

-

Nickel

Zinc Alloy (ZDC)

POM

Nickel

Natural

4510932117531

R111-S-R

eShop

250-120-088

Bottom Guide (Right Type) + Special Hinge

-

-

Zinc Alloy (ZDC)

-

-

Nickel

Zinc Alloy (ZDC)

POM

Nickel

Natural

4510932117524

R111-T-L

eShop

250-120-087

Upper Roller (Left Type) + Special Hinge

POM (With Bearing)

Steel

Zinc Alloy (ZDC)

Natural

Nickel

Nickel

-

-

-

-

4510932117517

R111-T-R

eShop

250-120-086

Upper Roller (Right Type) + Special Hinge

POM (With Bearing)

Steel

Zinc Alloy (ZDC)

Natural

Nickel

Nickel

-

-

-

-

4510932117500

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D
Installation DXF DWG SAT IGES X_T STEP

Slide to See More

Parts Set

Item Name
KF111RP
Item Name 2D 3D Others RoHS Item Code
KF111RP DXF DWG SAT IGES X_T STEP 3DPDF

250-122-119

Slide to See More

Sold Separately

Item Name
FD111-1220-GB
FD111-1220-SIL
FD111-1820-GB
FD111-1820-SIL
CH-75 GB
CH-75 NI
FD111-910-GB
FD111-910-SIL
FD2612-1820-GB
FD2612-1820-SIL
FD2612-2730-GB
FD2612-2730-SIL
FD2612-910-GB
FD2612-910-SIL
Item Name 2D 3D Others RoHS Item Code
FD111-1220-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-003

FD111-1220-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-004

FD111-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-001

FD111-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-002

CH-75 GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75 NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

FD111-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-005

FD111-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-006

FD2612-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-093

FD2612-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-092

FD2612-2730-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-095

FD2612-2730-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-094

FD2612-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-091

FD2612-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-090

Slide to See More

Selling Individually

Item Name
R111-S-L
R111-S-R
R111-T-L
R111-T-R
Item Name 2D 3D Others RoHS Item Code
R111-S-L DXF DWG SAT IGES X_T STEP 3DPDF

250-120-089

R111-S-R DXF DWG SAT IGES X_T STEP 3DPDF

250-120-088

R111-T-L DXF DWG SAT IGES X_T STEP 3DPDF

250-120-087

R111-T-R DXF DWG SAT IGES X_T STEP 3DPDF

250-120-086

Slide to See More

Sold Separately

Item Name
FD111-1220-GB
FD111-1220-SIL
FD111-1820-GB
FD111-1820-SIL
FD111-910-GB
FD111-910-SIL
FD2612-1820-GB
FD2612-1820-SIL
FD2612-2730-GB
FD2612-2730-SIL
FD2612-910-GB
FD2612-910-SIL
Item Name 2D 3D Others RoHS Item Code
FD111-1220-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-003

FD111-1220-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-004

FD111-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-001

FD111-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-002

FD111-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-005

FD111-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-006

FD2612-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-093

FD2612-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-092

FD2612-2730-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-095

FD2612-2730-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-094

FD2612-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-091

FD2612-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-090

Slide to See More

Sold Separately

Item Name
CH-75 GB
CH-75 NI
Item Name 2D 3D Others RoHS Item Code
CH-75 GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75 NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

Slide to See More

Optional Parts

Item Name
AS-CH75-A
AS-CH75-B
AS-6M4
Item Name 2D 3D Others RoHS Item Code
AS-CH75-A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-694

AS-CH75-B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-695

AS-6M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-684

Slide to See More

Selling Individually

Item Name
R111-S-L
R111-S-R
R111-T-L
R111-T-R
Item Name 2D 3D Others RoHS Item Code
R111-S-L DXF DWG SAT IGES X_T STEP 3DPDF

250-120-089

R111-S-R DXF DWG SAT IGES X_T STEP 3DPDF

250-120-088

R111-T-L DXF DWG SAT IGES X_T STEP 3DPDF

250-120-087

R111-T-R DXF DWG SAT IGES X_T STEP 3DPDF

250-120-086

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More