KF111-R_1
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
FD111-1220-GB 250-120-003
eShop
FD111-1220-SIL 250-120-004
eShop
FD111-1820-GB 250-120-001
eShop
FD111-1820-SIL 250-120-002
eShop
CH-75 GB 250-120-031
eShop
CH-75 NI 250-129-208
eShop
FD111-910-GB 250-120-005
eShop
FD111-910-SIL 250-120-006
eShop
FD2612-1820-GB 250-120-093
eShop
FD2612-1820-SIL 250-120-092
eShop
FD2612-2730-GB 250-120-095
eShop
FD2612-2730-SIL 250-120-094
eShop
FD2612-910-GB 250-120-091
eShop
FD2612-910-SIL 250-120-090
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Length Material Finish Main Material Type Temporary Holding Angles Extra Function Component Name Body Material Material (Resin) Body Finish Finish (Resin) Body Length L Body WidthW Spec EAN

FD111-1220-GB

eShop

250-120-003

Upper Track

Bronze

1220

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

-

4510932117142

FD111-1220-SIL

eShop

250-120-004

Upper Track

Silver

1220

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

-

4510932117159

FD111-1820-GB

eShop

250-120-001

Upper Track

Bronze

1820

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

-

4510932117128

FD111-1820-SIL

eShop

250-120-002

Upper Track

Silver

1820

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

-

4510932117135

CH-75 GB

eShop

250-120-031

-

Bronze

-

-

Bronze

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide (PA)/Polyacetal

Bronze(GB)

Brown

75

60

-

4510932117357

CH-75 NI

eShop

250-129-208

-

Nickel

-

-

Nickel

Zinc Alloy (ZDC)

Butt Hinge

0°/90°/180°

Click Motion

Center Hinge

Zinc Alloy (ZDC)

Polyamide(PA)/Polyacetal

Nickel(NI)

Brown

75

60

-

4510932126137

FD111-910-GB

eShop

250-120-005

Upper Track

Bronze

910

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

-

4510932117166

FD111-910-SIL

eShop

250-120-006

Upper Track

Silver

910

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

-

4510932117173

FD2612-1820-GB

eShop

250-120-093

Guide Track

Bronze

1220

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

Bronze Length 1820 mm

4510932117579

FD2612-1820-SIL

eShop

250-120-092

Guide Track

Silver

1220

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

Silver Length 1820 mm

4510932117562

FD2612-2730-GB

eShop

250-120-095

Guide Track

Bronze

1820

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

Bronze Length 2730 mm

4510932117593

FD2612-2730-SIL

eShop

250-120-094

Guide Track

Silver

1820

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

Silver Length 2730 mm

4510932117586

FD2612-910-GB

eShop

250-120-091

Guide Track

Bronze

910

Aluminium Alloy

Anodised/Bronze

-

-

-

-

-

-

-

-

-

-

-

Bronze Length 910 mm

4510932117555

FD2612-910-SIL

eShop

250-120-090

Guide Track

Silver

910

Aluminium Alloy

Anodised/Silver

-

-

-

-

-

-

-

-

-

-

-

Silver Length 910 mm

4510932117548

Slide to See More


CAD download

Sold Separately

Item Name
FD111-1220-GB
FD111-1220-SIL
FD111-1820-GB
FD111-1820-SIL
CH-75 GB
CH-75 NI
FD111-910-GB
FD111-910-SIL
FD2612-1820-GB
FD2612-1820-SIL
FD2612-2730-GB
FD2612-2730-SIL
FD2612-910-GB
FD2612-910-SIL
Item Name 2D 3D Others RoHS Item Code
FD111-1220-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-003

FD111-1220-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-004

FD111-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-001

FD111-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-002

CH-75 GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75 NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

FD111-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-005

FD111-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-006

FD2612-1820-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-093

FD2612-1820-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-092

FD2612-2730-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-095

FD2612-2730-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-094

FD2612-910-GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-091

FD2612-910-SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-120-090

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More