MEDIUM DUTY ANTI-RUST RESIN BEARINGKSUS
9 / 9 total results
Filter items
- Stainless steel inner ring, ball and shaft with excellent rust resistance.Made of non-magnetic stainless steel: Suitable for conveyance parts of medical equipment such as MRI and semiconductor manufacturing equipment, etc.Customised versions (grease designation, without grease, different size, etc.) are available.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
KSUS-227/68SUS | 210-024-097 | |||
KSUS-268/68SUS | 210-024-098 | |||
KSUS-309/68SUS | 210-024-099 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
KSUS-227/P5SUS | 210-024-100 | |||
KSUS-268/P5SUS | 210-024-101 | |||
KSUS-309/P5SUS | 210-024-102 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
KSUS-227/S1SUS | 210-024-103 | |||
KSUS-268/S1SUS | 210-024-104 | |||
KSUS-309/S1SUS | 210-024-105 |
CAD download
Body
Item Name |
---|
KSUS-227/68SUS |
KSUS-268/68SUS |
KSUS-309/68SUS |
Body
Item Name |
---|
KSUS-227/P5SUS |
KSUS-268/P5SUS |
KSUS-309/P5SUS |
Body
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/300r.p.m
-
- -
-
Inner Ring Material
-
-
Outer Ring Material
-
-
Installation Type
-
-
Outer Ring Type
-
-
Diameter
-
-
Width B
-
- -
-
Inner Diameter d1
-
- -
-
Shaft Diameter d2
-
- -
-
Screw Nominal M
-
-
RoHS 2
-
-
CAD
-
Loading