LC-48

FLUSH SLAM LATCHLC-48

2 / 2 total results

Filter items
  • FLUSH SLAM LATCH
  • LC-48

Door will be latched when closed.
Low profile eliminates worries about protruding to the inside of equipment.
Mounting screws are invisible from door surface.
Uses flame retardant plastic rated UL94V-0.
Non-Handed. Can be installed on left or right side.
Easy installation. Insert the latch body through cut out section and simply screw-on the back plate.

Videos

Portfolio

Drawings / Illustrations

  • Installation
  • Cut Out Dimensions

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LC-48-3 140-021-199
LC-48-5 140-021-200
Image Item Name Purchase Item Code Quotation RoHS A Dimensions B Suitable Thickness C Min. Suitable Thickness C Max. Body Material Body Finish EAN Weight (g)

LC-48-3

140-021-199

3.5

3.2

1

1.6

Stainless Steel (SUS304)

Barrel Polished

4510932016841

35

LC-48-5

140-021-200

5.1

4.6

1

2.3

Stainless Steel (SUS304)

Barrel Polished

4510932016858

35

Slide to See More


CAD download

Body

Item Name
LC-48-3
LC-48-5
Item Name 2D 3D Others RoHS Item Code
LC-48-3 DXF DWG SAT IGES X_T STEP 3DPDF

140-021-199

LC-48-5 DXF DWG SAT IGES X_T STEP 3DPDF

140-021-200

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FLUSH SLAM LATCH LC-48

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More