- Industrial Component Hardware
- HANDLES, PULLS AND KNOBS
- LATCH HANDLES
- LC-PK32, LC-PL32
PANEL LATCHLC-PK32, LC-PL32
4 / 4 total results
Filter items
- Two types of lock/unlock methods available: lever type and key type.
Lever and key are compatible.
Turning the lever or key 90 degreescounterclockwise to unlock the latch.
With temporary holding function that holds the latch in unlocked state. Even if multiple latches are installed, door can also be opened at once by keeping all of them temporarily held.
Key type prevents the door from opening unexpectedly.
Uses flame retardant material rated UL94V-0. Built-in spring is made of stainless steel (SUS304).
Videos
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LC-PK32-L-BL | 140-020-694 | |||
LC-PK32-L-GR | 140-020-695 | |||
LC-PL32-GR | 140-023-569 | |||
LC-PL32-BL | 140-023-570 |
Sold Separately
Sold Separately
CAD download
Body
Item Name |
---|
LC-PK32-L-BL |
LC-PK32-L-GR |
LC-PL32-GR |
LC-PL32-BL |
Sold Separately
Item Name |
---|
LC-PL32-L-GR |
LC-PL32-L-BL |
Sold Separately
Catalogue
Manuals
Category
- Industrial Component Hardware
- HANDLES, PULLS AND KNOBS
- LATCH HANDLES
- LC-PK32, LC-PL32
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
Loading