AS-LF-12

PARTS SET FOR INSTALLING TO ALUMINIUM FRAMEAS-LF-12

6 / 6 total results

Filter items
  • PARTS SET FOR INSTALLING TO ALUMINIUM FRAME
  • AS-LF-12
  • AS Series

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
AS-LF-12-96-8 100-041-492
eShop
AS-LF-12-96-10 100-041-493
eShop
AS-LF-12-128-8 100-041-494
eShop
AS-LF-12-128-10 100-041-495
eShop
AS-LF-12-160-8 100-041-496
eShop
AS-LF-12-160-10 100-041-497
eShop
Image Item Name Purchase Item Code Quotation RoHS Aluminium Frame Parts EAN

AS-LF-12-96-8

eShop

100-041-492

Groove Width 8mm

Handle LF-12-96 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-8M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 4pcs

4510932043250

AS-LF-12-96-10

eShop

100-041-493

Groove Width 10mm

Handle LF-12-96 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-10M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 2pcsM5×12 Hexagon Socket Countersunk Head Screw : 2pcs

4510932043267

AS-LF-12-128-8

eShop

100-041-494

Groove Width 8mm

Handle LF-12-128 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-8M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 4pcs

4510932043274

AS-LF-12-128-10

eShop

100-041-495

Groove Width 10mm

Handle LF-12-128 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-10M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 2pcsM5×12 Hexagon Socket Countersunk Head Screw : 2pcs

4510932043281

AS-LF-12-160-8

eShop

100-041-496

Groove Width 8mm

Handle LF-12-160 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-8M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 4pcs

4510932043298

AS-LF-12-160-10

eShop

100-041-497

Groove Width 10mm

Handle LF-12-160 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-10M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 2pcsM5×12 Hexagon Socket Countersunk Head Screw : 2pcs

4510932043304

Slide to See More


CAD download

Parts Set

Item Name
AS-LF-12-96-8
AS-LF-12-96-10
AS-LF-12-128-8
AS-LF-12-128-10
AS-LF-12-160-8
AS-LF-12-160-10
Item Name 2D 3D RoHS Item Code
AS-LF-12-96-8 DXF DWG SAT IGES X_T STEP

100-041-492

AS-LF-12-96-10 DXF DWG SAT IGES X_T STEP

100-041-493

AS-LF-12-128-8 DXF DWG SAT IGES X_T STEP

100-041-494

AS-LF-12-128-10 DXF DWG SAT IGES X_T STEP

100-041-495

AS-LF-12-160-8 DXF DWG SAT IGES X_T STEP

100-041-496

AS-LF-12-160-10 DXF DWG SAT IGES X_T STEP

100-041-497

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Pitch (mm)
  • -
Length (mm)
  • -
Height (mm)
  • -
Depth (mm)
  • -
Diameter (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More