LGB30

GUIDE RAILLGB30

7 / 7 total results

Filter items
  • GUIDE RAIL
  • LGB30
• Bearing roller used in guide block allows for smooth movement.
• The guide block features a noise-reducing bearing roller using a plastic outer ring.
• Clearance between the guide rail and guide block provides versatility.
Specification
• Temperature: 0~40℃
Application
• Vending machine, amusement machine, medical equipment, semiconductor equipment, food processing
equipment, and washing machine.
Recommended Screw
Hexagon socket button head screw M4
Binding head screw M4
Binding head tapping screw 4

In Use

Spec Table

Body [GUIDE RAIL / LGB30]

Image Item Name Item Code Purchase Quotation
LGB30-400 190-036-273
LGB30-800 190-036-274
LGB30-2000 190-036-275
eShop
Image Item Name Purchase Item Code Quotation RoHS L Number of Holes (K) Material Finish Width W Suitable Carriage Guide Rail Type Height H EAN Box Weight (g)

LGB30-400

190-036-273

400

8

Aluminium Alloy

Anodized Silver

30

LGB-30CM

Roller Type

18.3

4510932173728

50

195

LGB30-800

190-036-274

800

16

Aluminium Alloy

Anodized Silver

30

LGB-30CM

Roller Type

18.3

4510932173735

25

390

LGB30-2000

eShop

190-036-275

2000

40

Aluminium Alloy

Anodized Silver

30

LGB-30CM

Roller Type

18.3

4510932173742

10

975

Slide to See More


Body [GUIDE BLOCK / LGB-30CM / Silent Type]

Image Item Name Item Code Purchase Quotation
LGB-30CM 190-036-158
Image Item Name Purchase Item Code Quotation RoHS Width W Guide Rail Type Height H Load Capacity N Load Capacity kgf Suitable Guide Rail Main Material Carriage Length Carriage Width Max Load Capacity N Max Load Capacity kgf Number of Rollers EAN Box Carton Weight (g)

LGB-30CM

190-036-158

70

Roller Type

22

294

30

LGB30

Zinc Alloy (ADC)

70

22

294

30

4

4510932173445

30

120

76

Slide to See More


Body [LINEAR GUIDE / LGB-30CB / Silent Type / Bidirectional Preloaded]

Image Item Name Item Code Purchase Quotation
LGB-30CB 190-054-829
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN Weight (g)

LGB-30CB

eShop

190-054-829

4510932225854

76

Slide to See More


Body [STOPPER / LGB30-ST]

Image Item Name Item Code Purchase Quotation
LGB30-ST 190-036-127
Image Item Name Purchase Item Code Quotation RoHS Material Width W Guide Rail Type Height H Colour EAN Box Carton Weight (g)

LGB30-ST

190-036-127

POM

22.5

Roller Type

20

Black

4510932173254

240

960

5.6

Slide to See More


Body [MOUNTING PLATE / LGB30-P65-100]

Image Item Name Item Code Purchase Quotation
LGB30-P65-100 190-036-465
Image Item Name Purchase Item Code Quotation RoHS Material Finish Width W Guide Rail Type Height H EAN Box Weight (g)

LGB30-P65-100

190-036-465

Stainless Steel (SUS304)

Barrel Polished

100

Roller Type

65

4510932174251

50

137

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Assembly (Rail / Guide block / stopper)
Content 2D 3D PDF
Assembly (Rail / Guide block / stopper) DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body [GUIDE RAIL / LGB30]

Item Name
LGB30-400
LGB30-800
LGB30-2000
Item Name 2D 3D Others RoHS Item Code
LGB30-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-036-273

LGB30-800 DXF DWG SAT IGES X_T STEP 3DPDF

190-036-274

LGB30-2000 DXF DWG SAT IGES X_T STEP 3DPDF

190-036-275

Slide to See More

Body [GUIDE BLOCK / LGB-30CM / Silent Type]

Item Name
LGB-30CM
Item Name 2D 3D Others RoHS Item Code
LGB-30CM DXF DWG SAT IGES X_T STEP 3DPDF

190-036-158

Slide to See More

Body [LINEAR GUIDE / LGB-30CB / Silent Type / Bidirectional Preloaded]

Item Name
LGB-30CB
Item Name 2D 3D Others RoHS Item Code
LGB-30CB DXF DWG SAT IGES X_T STEP 3DPDF

190-054-829

Slide to See More

Body [STOPPER / LGB30-ST]

Item Name
LGB30-ST
Item Name 2D 3D Others RoHS Item Code
LGB30-ST DXF DWG SAT IGES X_T STEP 3DPDF

190-036-127

Slide to See More

Body [MOUNTING PLATE / LGB30-P65-100]

Item Name
LGB30-P65-100
Item Name 2D 3D Others RoHS Item Code
LGB30-P65-100 DXF DWG SAT IGES X_T STEP 3DPDF

190-036-465

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/11/24)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/11/24)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Radial Load Allowance kgf
Axial Load Allowance kgf
Load Capacity N (Per Pair)
Rail Length L (mm)
  • -
Height H (mm)
  • -
Width W (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More