PIANO HINGELHN
8 / 8 total results
- Length from 1200 to 2100mm suitable for various application.
Can be cut to any length.
Spec Table
Body
CAD download
Body
Item Name |
---|
LHN-32-1200 |
LHN-32-1500 |
LHN-32-1872 |
LHN-32-2100 |
LHN-38-1200 |
LHN-38-1500 |
LHN-38-1872 |
LHN-38-2100 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LHN-32-1200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-097-846 |
|
LHN-32-1500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-097-847 |
|
LHN-32-1872 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-097-848 |
|
LHN-32-2100 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-097-849 |
|
LHN-38-1200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-097-850 |
|
LHN-38-1500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-097-843 |
|
LHN-38-1872 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-097-844 |
|
LHN-38-2100 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-097-845 |
Catalogue
Note
—Size L is slightly shorter. Please check with actual item.
—Mounting hole pitch is actually measured on wooden item. Not suitable for sheet metal and installation with mounting hole pitch limitation.
—Take care not to damage the shaft when cutting.
—Attention should be paid to prevent the shaft from coming off.
—When installing this hinge to sheet metal, be sure to perform thread relief processing (chamfering) on the mounting surface side (cabinet side). In this way, screw head will not protrude when the hinge is fixed.
—Load capacity is the value when using one hinges. For calculation conditions, please refer to INDEX.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Load Capacity N/2pcs
-
Load Capacity N/1pc