- LIN-X450_3
2 / 2 total results
Filter items
Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.
For all other countries, please request a price quote by clicking the icon.
Spec Table
Parts Set [STANDARD KIT With Mounting Plate]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LIN-X450 | 250-014-240 | eShop |
![]() |
![]() |
LIN-X450+5 | 250-014-553 | eShop |
![]() |
Includespartssetandmountingplates.
Suitablefordoorsize(width400~500mm,height600~900mm,thickness15~24mm)anddoorweight7kgorless.
CAD download
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
