- LIN-X600_3
1 / 1 total results
Filter items
Spec Table
Parts Set [STANDARD KIT With Mounting Plate]
Includes parts set and mounting plates.
Suitable for door size (width 550~650mm, height 600~900mm,
thickness 15~24mm) and door weight 9kg or less.
CAD download
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
