LK-222, LK-335, LK-380

LID STAYLK-222, LK-335, LK-380

3 / 3 total results

Filter items
  • LID STAY
  • LK-222, LK-335, LK-380

Spring mechanism assists lifting the door and holds in opened position and additional catch not required both for in opened position and closed position.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LKー222 180-100-045
LK-335 180-100-046
LK-380 180-100-047
Image Item Name Purchase Item Code Quotation RoHS L1 L2 L3 L4 S Spring Tension Extended Force N/pc Spring Tension Extended Force kgf/pc Spring Tension Compressed Force N/pc Spring Tension Compressed Force kgf/pc Main Material Main Finish Flap Opening Direction Stay Type Locking Method EAN Box Carton Weight (g)

LKー222

180-100-045

222

172

170

10

50

31

3.2

68

7

Stainless Steel (SUS304)

Satin

Top Opening
Upward Opening

Flat Stay

Locks When Closed

4510932024785

25

150

145

LK-335

180-100-046

335

250

238

20

85

37

3.8

83

8.5

Stainless Steel (SUS304)

Satin

Top Opening
Upward Opening

Flat Stay

Locks When Closed

4510932024792

25

150

185

LK-380

180-100-047

380

280

269

19

100

35

3.6

83

8.5

Stainless Steel (SUS304)

Satin

Top Opening
Upward Opening

Flat Stay

Locks When Closed

4510932024808

25

150

205

Slide to See More


CAD download

Body

Item Name
LKー222
LK-335
LK-380
Item Name 2D 3D Others RoHS Item Code
LKー222 DXF DWG SAT IGES X_T STEP 3DPDF

180-100-045

LK-335 DXF DWG SAT IGES X_T STEP 3DPDF

180-100-046

LK-380 DXF DWG SAT IGES X_T STEP 3DPDF

180-100-047

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Compression Load N/pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More