CABLE GROMMETLN72
2 / 2 total results
Filter items
- Double sided cable grommet.
Applicable board thickness: 30 mm~40 mm. Also available for 18 mm~30 mm thickness board by cutting the slit on body.
Cap is removable for wide opening.
Spec Table
Body
CAD download
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Installation Dimensions d
-
- -
-
Installation Hole Dimension l
-
- -
-
Slit Width A
-
- -
-
Slit Width B
-
- -
-
Outer Dimension D
-
- -
-
Colour
-
-
RoHS 2
-
-
CAD
-
Loading