LIFT-OFF HINGEHG-LSH
4 / 4 total results
Filter items
- Passed 200,000 open/close private cycle test
- Uses 6mm thick stainless steel for heavy duty doors.
Oilless ring provides smooth movement.
With head caps for beautiful appearance. - Application
- —Large doors, gate doors, and other rotation mechanism of heavy objects, etc.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-LSH-154L | 170-034-219 | |||
HG-LSH-154R | 170-034-220 | |||
HG-LSH-204L | 170-034-221 | |||
HG-LSH-204R | 170-034-222 |
*Open/close test under the following conditions:
Three hinges used vertically, door size W900⨯H2000
When using HG-LSH-154: Door weight 250kg
When using HG-LSH-204: Door weight 280kg
CAD download
Body
Item Name |
---|
HG-LSH-154L |
HG-LSH-154R |
HG-LSH-204L |
HG-LSH-204R |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)
Note
—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Material
-
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Load Capacity N/2pcs
-
Load Capacity N/1pc
-
RoHS 2
-
-
CAD
-
Loading