PIANO HINGELSN
27 / 27 total results
- Thick type (t = 3mm, 4mm) for ultra heavy duty also available. 5 widths (25mm, 32mm, 38mm, 50mm, 100mm) and length from 300 to 2000mm suitable for various applications.
LSN 40-100-500 and LSN 40-100-1000 have built-in metal mesh resin composite bush with excellent wear resistance. Both ends are welded to prevent shaft from slipping off.
Special dimensions and additional hole drilling, or different materials and finishes also available by made to order. - Application
- —ATM, game machine, control board, etc.
Spec Table
Body
*Built-in metal mesh resin composite bush with excellent load bearing and wear resistance.
*Both ends are welded to prevent shaft from slipping off.
*Appearance may be partly different from the drawing.
CAD download
Body
Item Name |
---|
LSN30-100-1000 |
LSN30-100-2000 |
LSN40-100-500 |
LSN40-100-1000 |
LSN15-50-1000 |
LSN20-50-1000 |
LSN15-38-1000 |
LSN15-38-1800 |
LSN15-50-1800 |
LSN8-38-1800 |
LSN8-32-1800 |
LSN8-25-1800 |
LSN8-38-1000 |
LSN8-32-1000 |
LSN8-25-1000 |
LSN8-32-600 |
LSN15-32-350 |
LSN15-32-850 |
LSN15-32-900 |
LSN8-25-300 |
LSN8-25-600 |
LSN8-32-300 |
LSN15-32-1000 |
LSN15-32-750 |
LSN15-32-300 |
LSN15-32-450 |
LSN15-32-600 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LSN30-100-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-012-596 |
|
LSN30-100-2000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-012-597 |
|
LSN40-100-500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-012-598 |
|
LSN40-100-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-012-599 |
|
LSN15-50-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-709 |
|
LSN20-50-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-029 |
|
LSN15-38-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-030 |
|
LSN15-38-1800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-031 |
|
LSN15-50-1800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-182 |
|
LSN8-38-1800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-184 |
|
LSN8-32-1800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-186 |
|
LSN8-25-1800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-187 |
|
LSN8-38-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-198 |
|
LSN8-32-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-361 |
|
LSN8-25-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-362 |
|
LSN8-32-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-372 |
|
LSN15-32-350 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-373 |
|
LSN15-32-850 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-374 |
|
LSN15-32-900 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-375 |
|
LSN8-25-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-376 |
|
LSN8-25-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-377 |
|
LSN8-32-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-378 |
|
LSN15-32-1000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-808 |
|
LSN15-32-750 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-099-982 |
|
LSN15-32-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-149-329 |
|
LSN15-32-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-149-330 |
|
LSN15-32-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-149-331 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/10/19)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/10/19)
Note
—Load capacity is the value when using one hinges. For calculation conditions, please refer to INDEX.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Load Capacity N/2pcs
-
Load Capacity N/1pc