- Industrial Component Hardware
- MISCELLANEOUS
- CABLE GROMMETS
- LSUKS, LSKS
- LSUKS, LSKS
CABLE GROMMETLSUKS, LSKS
25 / 25 total results
- The cap is removable for wide opening.
Body can be fixed with nails to prevent rotation. When installing, please use
nails to pierce into the 2 thin-walled locations on the backside of the body.
Recommended nail: Pan head nail 1.2×10
- Head diameter : 4mm or less
- Shank diameter: 1.9mm or less
Spec Table
Body [LS43KS / Size: 43 mm]
Image | Item Name | Item Code | Quotation |
---|---|---|---|
LS43KS-WT | 210-043-445 | ||
LS43KS-BE | 210-043-446 | ||
LS43KS-LBR | 210-043-447 | ||
LS43KS-DBR | 210-043-448 | ||
LS43KS-BL | 210-043-449 |
Body [LS50KS / Size: 50 mm]
Image | Item Name | Item Code | Quotation |
---|---|---|---|
LS50KS-WT | 210-043-450 | ||
LS50KS-BE | 210-043-451 | ||
LS50KS-LBR | 210-043-452 | ||
LS50KS-DBR | 210-043-453 | ||
LS50KS-BL | 210-043-454 |
Body [LSU60KS / Size: 60 mm / Slim Type]
Image | Item Name | Item Code | Quotation |
---|---|---|---|
LSU60KS-WT | 210-035-866 | ||
LSU60KS-BE | 210-035-867 | ||
LSU60KS-LBR | 210-035-868 | ||
LSU60KS-DBR | 210-035-869 | ||
LSU60KS-BL | 210-035-870 |
Body [LS60KS / Size: 60 mm]
Image | Item Name | Item Code | Quotation |
---|---|---|---|
LS60KS-WT | 210-035-871 | ||
LS60KS-BE | 210-035-872 | ||
LS60KS-LBR | 210-035-873 | ||
LS60KS-DBR | 210-035-874 | ||
LS60KS-BL | 210-035-875 |
Body [LS76KS / Size: 76 mm]
Image | Item Name | Item Code | Quotation |
---|---|---|---|
LS76KS-WT | 210-035-876 | ||
LS76KS-BE | 210-035-877 | ||
LS76KS-LBR | 210-035-878 | ||
LS76KS-DBR | 210-035-879 | ||
LS76KS-BL | 210-035-880 |
CAD download
Body [LS43KS / Size: 43 mm]
Item Name |
---|
LS43KS-WT |
LS43KS-BE |
LS43KS-LBR |
LS43KS-DBR |
LS43KS-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS43KS-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-445 |
|
LS43KS-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-446 |
|
LS43KS-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-447 |
|
LS43KS-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-448 |
|
LS43KS-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-449 |
Body [LS50KS / Size: 50 mm]
Item Name |
---|
LS50KS-WT |
LS50KS-BE |
LS50KS-LBR |
LS50KS-DBR |
LS50KS-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS50KS-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-450 |
|
LS50KS-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-451 |
|
LS50KS-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-452 |
|
LS50KS-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-453 |
|
LS50KS-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-454 |
Body [LSU60KS / Size: 60 mm / Slim Type]
Item Name |
---|
LSU60KS-WT |
LSU60KS-BE |
LSU60KS-LBR |
LSU60KS-DBR |
LSU60KS-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LSU60KS-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-866 |
|
LSU60KS-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-867 |
|
LSU60KS-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-868 |
|
LSU60KS-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-869 |
|
LSU60KS-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-870 |
Body [LS60KS / Size: 60 mm]
Item Name |
---|
LS60KS-WT |
LS60KS-BE |
LS60KS-LBR |
LS60KS-DBR |
LS60KS-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS60KS-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-871 |
|
LS60KS-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-872 |
|
LS60KS-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-873 |
|
LS60KS-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-874 |
|
LS60KS-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-875 |
Body [LS76KS / Size: 76 mm]
Item Name |
---|
LS76KS-WT |
LS76KS-BE |
LS76KS-LBR |
LS76KS-DBR |
LS76KS-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS76KS-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-876 |
|
LS76KS-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-877 |
|
LS76KS-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-878 |
|
LS76KS-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-879 |
|
LS76KS-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-880 |
Catalogue
Category
- Industrial Component Hardware
- MISCELLANEOUS
- CABLE GROMMETS
- LSUKS, LSKS
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.