- LSUK, LSK
CABLE GROMMETLSUK, LSK
25 / 25 total results
- Double sided cable grommet.
Applicable board thickness: 12 mm ~26mm.
Cap is removable for wide opening.
One-sided type of the same shape also available.
Body is fixed with a nail for anti-rotation. When installation, please use nails to pierce into 2 thin-walled locations on the backside of the body.
Spec Table
Body [LS43K / Size: 43 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS43K-WT | 210-043-455 | |||
LS43K-BE | 210-043-456 | |||
LS43K-LBR | 210-043-457 | |||
LS43K-DBR | 210-043-458 | |||
LS43K-BL | 210-043-459 |
Body [LS50K / Size: 50 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS50K-WT | 210-043-460 | |||
LS50K-BE | 210-043-461 | |||
LS50K-LBR | 210-043-462 | |||
LS50K-DBR | 210-043-463 | |||
LS50K-BL | 210-043-464 |
Body [LSU60K / Size: 60 mm / Slim Type]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LSU60K-WT | 210-035-851 | |||
LSU60K-BE | 210-035-852 | |||
LSU60K-LBR | 210-035-853 | |||
LSU60K-DBR | 210-035-854 | |||
LSU60K-BL | 210-035-855 |
Body [LS60K / Size: 60 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS60K-WT | 210-035-856 | |||
LS60K-BE | 210-035-857 | |||
LS60K-LBR | 210-035-858 | |||
LS60K-DBR | 210-035-859 | |||
LS60K-BL | 210-035-860 |
Body [LS76K / Size: 76 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS76K-WT | 210-035-861 | |||
LS76K-BE | 210-035-862 | |||
LS76K-LBR | 210-035-863 | |||
LS76K-DBR | 210-035-864 | |||
LS76K-BL | 210-035-865 |
CAD download
Body [LS43K / Size: 43 mm]
Item Name |
---|
LS43K-WT |
LS43K-BE |
LS43K-LBR |
LS43K-DBR |
LS43K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS43K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-455 |
|
LS43K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-456 |
|
LS43K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-457 |
|
LS43K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-458 |
|
LS43K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-459 |
Body [LS50K / Size: 50 mm]
Item Name |
---|
LS50K-WT |
LS50K-BE |
LS50K-LBR |
LS50K-DBR |
LS50K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS50K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-460 |
|
LS50K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-461 |
|
LS50K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-462 |
|
LS50K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-463 |
|
LS50K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-043-464 |
Body [LSU60K / Size: 60 mm / Slim Type]
Item Name |
---|
LSU60K-WT |
LSU60K-BE |
LSU60K-LBR |
LSU60K-DBR |
LSU60K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LSU60K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-851 |
|
LSU60K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-852 |
|
LSU60K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-853 |
|
LSU60K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-854 |
|
LSU60K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-855 |
Body [LS60K / Size: 60 mm]
Item Name |
---|
LS60K-WT |
LS60K-BE |
LS60K-LBR |
LS60K-DBR |
LS60K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS60K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-856 |
|
LS60K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-857 |
|
LS60K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-858 |
|
LS60K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-859 |
|
LS60K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-860 |
Body [LS76K / Size: 76 mm]
Item Name |
---|
LS76K-WT |
LS76K-BE |
LS76K-LBR |
LS76K-DBR |
LS76K-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LS76K-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-861 |
|
LS76K-BE | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-862 |
|
LS76K-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-863 |
|
LS76K-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-864 |
|
LS76K-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-035-865 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Installation Dimensions d
-
- -
-
Installation Hole Dimension l
-
- -
-
Slit Width A
-
- -
-
Slit Width B
-
- -
-
Outer Dimension D
-
- -
-
Colour
-
-
RoHS 2
-
-
CAD
-