- MC-159-8
MAGNETIC CATCHMC-159-8
1 / 1 total results
Filter items
- Strong Force
- Ultra Thin
- Ultra thin magnetic catch of 3mm thick ideal for tight spaces.
Small body with extra strong magnetic force by using neodymium magnet.
Similar items (different magnetic force): MC-158, MC-159 , MC-159-SUS . - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw 3.1
Drawings / Illustrations
Spec Table
Body
Sold Separately [[Counter Plate (Sold Separately)]]
CAD download
Body
Item Name |
---|
MC-159-8 |
Sold Separately [[Counter Plate (Sold Separately)]]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
—The counter plate should be in contact with the body. Direct contact with the magnet may break the magnet.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Body Material
-
-
Body Finish
-
-
RoHS 2
-
-
CAD
-
Loading