- MC-FS34
MAGNETIC CATCHMC-FS34
7 / 7 total results
- Catch can retain ball from top or from sides allowing for different types of installations.
Catch force is adjustable.
Female catch can slide 1.5mm to accomodate misalignments between ball and catch.
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-FS34WW | 140-033-951 | |||
MC-FS34GW | 140-033-952 | |||
MC-FS34WB | 140-033-953 | |||
MC-FS34BB | 140-033-954 | |||
MC-FS34GB | 140-033-955 | |||
MC-FS34WG | 140-033-956 | |||
MC-FS34GG | 140-033-957 |
CAD download
Body
Item Name |
---|
MC-FS34WW |
MC-FS34GW |
MC-FS34WB |
MC-FS34BB |
MC-FS34GB |
MC-FS34WG |
MC-FS34GG |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MC-FS34WW | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-033-951 |
|
MC-FS34GW | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-033-952 |
|
MC-FS34WB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-033-953 |
|
MC-FS34BB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-033-954 |
|
MC-FS34GB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-033-955 |
|
MC-FS34WG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-033-956 |
|
MC-FS34GG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
140-033-957 |
Catalogue
Note
—Be sure to read the“Cautions”.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Unique Feature
-
-
Body Material
-
-
RoHS 2
-
-
CAD
-