- MC-JM63G
SEALED MAGNETIC CATCHMC-JM63G
3 / 3 total results
Filter items
- Can be installed vertically or horizontally.
The body coated with resin prevents rusting, dust and spark.
Ideal for kitchen or bath equipment by using with the counter plate MC-JMP45 (sold separately).
Ideal for clean rooms by using with the counter plate MC-JM49 (sold separately).
AS parts set for installing to aluminium frame also available. - Application
- —Clean room, washing machine, kitchen equipment, etc.
- Sold separately
- —Counter plate MC-JMP45
—Counter plate AS-68, MC-JM49 - Recommended Screw
- —M4 or nominal 4 tapping screw (truss or binding head, SUS)
Drawings / Illustrations
Spec Table
Body [[Body]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-JM63G-15 | 140-050-153 | |||
MC-JM63G-30 | 140-050-152 | |||
MC-JM63G-50 | 140-050-151 |
Sold Separately [[Counter Plate] Sold Seperately]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-JM49 | 140-050-149 | |||
AS-68 | 140-050-138 | |||
MC-JMP45BL | 140-029-241 | |||
MC-JMP45WT | 140-050-122 |
CAD download
Body [[Body]]
Item Name |
---|
MC-JM63G-15 |
MC-JM63G-30 |
MC-JM63G-50 |
Sold Separately [[Counter Plate] Sold Seperately]
Catalogue
Note
—Be sure to read the “Cautions”
—Do not use in contact with steam, hot water and water. Do not leave strongly acidic or basic detergents to avoid deteriorating.
—Max. temperature: 80°C
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Body Material
-
-
RoHS 2
-
-
CAD
-
Loading