SEALED MAGNETIC CATCHMC-MS45
2 / 2 total results
Filter items
- The body covered with silicon rubber reduces the noise when the door closed.
Small body with strong magnetic force by using neodymium magnet.
Washer fitted in the body fixing hole prevents silicone rubber from tearing when screwed.
Similar item (larger size and stronger magnetic force): MC-MS50 . - Sold separately
- —Counter plate MC-JMP45
—Counter plate AS-68, MC-JM49 - Recommended Screw
- —Truss head screw M4
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate] Sold Seperately]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MC-JM49 | 140-050-149 |
![]() |
|
![]() |
AS-68 | 140-050-138 |
![]() |
|
![]() |
MC-JMP45BL | 140-029-241 |
![]() |
|
![]() |
MC-JMP45WT | 140-050-122 |
![]() |
CAD download
Body [[Body]]
Item Name |
---|
MC-MS45LGR |
MC-MS45DGR |
Sold Separately [[Counter Plate] Sold Seperately]
Catalogue
Note
—Be sure to read the “Cautions”.
—Do not use in strong acid and strong alkaline environment.
—Do not use in contact with steam, hot water and water.
—Max. temperature: 80°C
—Do not scrape strongly, as damaged magnetic surface may tear. Please use flat counter plate without irregularities.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Environment
-
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
