- MC-MSH
SEALED MAGNETIC CATCHMC-MSH
2 / 2 total results
Filter items
- SEALED MAGNETIC CATCH
- Food Sanitation Act Compliant Material
- MC-MSH
- Hygienic Series
- Body material is compliant with the Food Sanitation Act (standard test for rubber implement (except baby bottles), containers and packaging).
Blue body is easy to find even if it is mixed in food and other parts can also be detected with a metal detector.
The body covered with silicon rubber reduces the noise when the door closed.
Small body with strong magnetic force by using neodymium magnet.
Washer fitted in the body fixing hole prevents silicone rubber from tearing when screwed. - Sold separately
- —Counter plate AS-68, MC-JM49
- Recommended Screw
- —Truss screw M4
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate] Sold Seperately]
CAD download
Catalogue
Note
—Be sure to read the “Cautions”.
—Do not use in strong acid and strong alkaline environment.
—Do not use in contact with steam, hot water and water.
—Max. temperature: 80°C
—Do not scrape strongly, as damaged magnetic surface may tear.Please use flat counter plate without irregularities.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Environment
-
-
Body Material
-
-
RoHS 2
-
-
CAD
-
