- MC-YC-06
MAGNETIC CATCHMC-YC-06
1 / 1 total results
Filter items
- Strong die-cast body.
Small body with strong magnetic force by using neodymium magnet.
Can be installed vertically or horizontally. - Recommended Screw
- —M3 Pan head screw
MC-YS with PBT body also available.
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate (Sold Separately)]]
CAD download
Body [[Body]]
Item Name |
---|
MC-YC-06 |
Sold Separately [[Counter Plate (Sold Separately)]]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
