- MC-YSW
MAGNETIC CATCHMC-YSW
4 / 4 total results
Filter items
- Snap-in magnetic catch for sheet metal applications.
Thin magnetic catch of 6mm high ideal for tight spaces.
Small body with strong magnetic force by using neodymium magnet: MC-YSW02.
Weaker magnetic force (ferrite magnet) also available: MC-YSW01 - Sold separately
- —Spacer YS-P05
Drawings / Illustrations
Spec Table
Body [[Body]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MC-YSW02W | 140-050-002 | |||
MC-YSW02B | 140-050-029 | |||
MC-YSW01W | 140-050-001 | |||
MC-YSW01B | 140-050-028 |
Sold Separately [[Spacer] Sold Separately]
CAD download
Body [[Body]]
Item Name |
---|
MC-YSW02W |
MC-YSW02B |
MC-YSW01W |
MC-YSW01B |
Sold Separately [[Spacer] Sold Separately]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature for neodymium magnet: 80°C
—For 1mm and 2mm door, please use spacer YS-P05 (not need for 1.6mm and 2.6mm door).
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Unique Feature
-
-
Body Material
-
-
RoHS 2
-
-
CAD
-
Loading