- MC0083-N
MAGNETIC CATCHMC0083-N
1 / 1 total results
Filter items
- Strong Force
- Strong magnetic force.
- Application
- —Kitchen, experimental equipment, etc.
Drawings / Illustrations
-
Show all
*part is marked with item name
Spec Table
Body
Sold Separately [[Counter Plate (Sold Separately)]]
CAD download
Body
Item Name |
---|
MC0083-N |
Sold Separately [[Counter Plate (Sold Separately)]]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
