MULTIPLE MOTION DOOR SYSTEM
10 / 10 total results
- Opened doors can slide and close at any unoccupied position.
All doors will be flush with others when in closed position.
By adding more doors, the more opening patterns will be possible.
Multiple doors can be added by connecting multiple sliding units.
Odd number of doors can also be arranged.
Hardware requires only 84mm of depth. Ideal for shallow cabinets.
Wooden door version also available.
Spec Table
Parts Set [Parts Set (Per Door)]
Parts Set [End Cap Set]
Optional Parts [Optional Parts]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MFS-PK300 | 250-014-208 | eShop |
![]() |
![]() |
MFS-PK450 | 250-014-209 | eShop |
![]() |
![]() |
MFS-PK600 | 250-014-210 | eShop |
![]() |
![]() |
MFS-PK900 | 250-014-211 | eShop |
![]() |
CAD download
Parts Set [Parts Set (Per Door)]
Item Name |
---|
MFS-G300/S2 |
MFS-G450/S2 |
MFS-G450/S3 |
MFS-G600/S3 |
MFS-G600/S4 |
MFS-G600/S5 |
MFS-G900/S5 |
MFS-G900/S6 |
MFS-G900/S7 |
Item Name | 2D | 3D | RoHS | Sales Info | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MFS-G300/S2 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-166 |
MFS-G450/S2 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-167 |
MFS-G450/S3 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-168 |
MFS-G600/S3 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-169 |
MFS-G600/S4 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-170 |
MFS-G600/S5 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-171 |
MFS-G900/S5 | DXF | DWG | SAT | IGES | X_T | STEP |
|
Discontinued |
250-014-172 |
MFS-G900/S6 | DXF | DWG | SAT | IGES | X_T | STEP |
|
Discontinued |
250-014-173 |
MFS-G900/S7 | DXF | DWG | SAT | IGES | X_T | STEP |
|
Discontinued |
250-014-174 |
Parts Set [End Cap Set]
Item Name |
---|
MFS-ED |
Optional Parts [Optional Parts]
Catalogue
Manuals
Installation Manual (English) | 0408-1_multimoflatMFSG_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-
