STAINLESS STEEL HANDLEMG
6 / 6 total results
Filter items
- Compliant with SEMI standard (SEMI S8-0701).
Passed 1960N (200kgf) load capacity test.
MG-270T option passed 2700N (270kgf) load capacity test.
Larger height and width allows for easy gripping with gloved hand.
For mounting screws, truss head can be used. (Screws not included)
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
MG-150 | 100-010-483 | |||
MG-190 | 100-010-484 | |||
MG-250 | 100-010-485 | |||
MG-230T | 100-021-952 | |||
MG-270T | 100-048-361 | eShop |
||
MG-300T | 100-021-953 |
CAD download
Body
Item Name |
---|
MG-150 |
MG-190 |
MG-250 |
MG-230T |
MG-270T |
MG-300T |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MG-150 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
100-010-483 |
|
MG-190 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
100-010-484 |
|
MG-250 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
100-010-485 |
|
MG-230T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
100-021-952 |
|
MG-270T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
100-048-361 |
|
MG-300T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
100-021-953 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
Loading