LEVELING GLIDEMKRL
13 / 13 total results
- Black chromate finish.
Swivels approximately 6° to compensate for uneven floors.
With swivel function to distribute the load evenly for excellent durability.
Double structure of cover/bolt and base allow easy height adjustment without lifting the leg.
Hexagon socket at the bottom for easy installation.
Spec Table
Body
CAD download
Body
Item Name |
---|
MKRL-32-10-80B6 |
MKRL-32-12-66B6 |
MKRL-32-12-80B6 |
MKRL-40-10-80B6 |
MKRL-40-12-32B6 |
MKRL-40-12-43B6 |
MKRL-40-12-55B6 |
MKRL-40-12-80B6 |
MKRL-40-12-120B6 |
MKRL-50-12-80B6 |
MKRL-50-12-120B6 |
MKRL-50-16-78B6 |
MKRL-70-20-101B6 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MKRL-32-10-80B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-159 |
|
MKRL-32-12-66B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-147-014 |
|
MKRL-32-12-80B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-120 |
|
MKRL-40-10-80B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-160 |
|
MKRL-40-12-32B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-115 |
|
MKRL-40-12-43B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-110 |
|
MKRL-40-12-55B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-124 |
|
MKRL-40-12-80B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-149-111 |
|
MKRL-40-12-120B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-111 |
|
MKRL-50-12-80B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-149-112 |
|
MKRL-50-12-120B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-112 |
|
MKRL-50-16-78B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-149-113 |
|
MKRL-70-20-101B6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
200-141-113 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/pc
-
Body Height H (mm)
-
- -
-
Screw Length L1 (mm)
-
- -
-
Bottom Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Bottom Material
-
-
RoHS 2
-
-
CAD
-