- MKRLS
STAINLESS STEEL LEVELING GLIDEMKRLS
4 / 4 total results
Filter items
- Swivels approximately 10° to compensate for uneven floors.
With swivel function to distribute the load evenly for excellent durability.
Double structure of cover/bolt and base allow easy height adjustment without lifting the leg. Height adjustment also possible with spanner.
Leveling glide with elastomer base to prevent from skidding.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MKRLS-32-10-80-6 | 200-130-348 |
![]() |
|
![]() |
MKRLS-40-12-80 | 200-141-339 |
![]() |
|
![]() |
MKRLS-50-12-80 | 200-141-340 |
![]() |
|
![]() |
MKRLS-50-16-78 | 200-141-341 |
![]() |
CAD download
Body
Item Name |
---|
MKRLS-32-10-80-6 |
MKRLS-40-12-80 |
MKRLS-50-12-80 |
MKRLS-50-16-78 |
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/pc
-
Body Height H (mm)
-
- -
-
Screw Length L1 (mm)
-
- -
-
Bottom Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Bottom Material
-
-
RoHS 2
-
-
CAD
-
